
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS301PZ
12 V, 5.7 A PNP low VCEsat (BISS) transistor
PNP low VCEsat Breakthrough In Small Signal (BISS) transistor in a SOT223 (SC-73) small Surface-Mounted Device (SMD) plastic package.
NPN complement: PBSS301NZ.
Features and benefits
Low collector-emitter saturation voltage VCEsat
High collector current capability IC and ICM
High collector current gain (hFE) at high IC
High efficiency due to less heat generation
Smaller required Printed-Circuit Board (PCB) area than for conventional transistors
AEC-Q101 qualified
Applications
DC-to-DC conversion
MOSFET gate driving
Motor control
Charging circuits
Power switches (e.g. motors, fans)
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | hFE [typ] | fT [typ] (MHz) | RCEsat@IC [typ] (mΩ) | RCEsat@IC [typ] (mΩ) | RCEsat@IC [max] (mΩ) | RCEsat@IC [max] (mΩ) | VCEsat [max] (mV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS301PZ | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 2000.0 | -12.0 | -5.7 | -11.4 | 250.0 | 400.0 | 140.0 | 32.5 | 41.0 | 45.0 | 65.0 | -260.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS301PZ | PBSS301PZ,135 (934059048135) |
Discontinued / End-of-life | S301PZ |
![]() SC-73 (SOT223) |
SOT223 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT223_135 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS301PZ | PBSS301PZ,135 | PBSS301PZ |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
PBSS301PZ | 12 V, 5.7 A PNP low VCEsat (BISS) transistor | Data sheet | 2009-11-30 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
PBSS301PZ_Nexperia_Product_Reliability | PBSS301PZ Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS301PZ | PBSS301PZ SPICE model | SPICE model | 2024-08-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.