Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PBSS302PD-Q | PBSS302PD-QX | 934668872115 | SOT457 | Order product |
PBSS302PD-Q | PBSS302PD-QH | 934668872125 | SOT457 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information40 V, 4 A PNP low VCEsat transistor
PNP low VCEsat transistor in a SOT457 (SC-74) small Surface-Mounted Device (SMD) plastic package.
NPN complement: PBSS302ND-Q
Ultra low collector-emitter saturation voltage VCEsat
4 A continuous collector current capability IC
Up to 15 A peak current
Very low collector-emitter saturation resistance
High efficiency due to less heat generation
Qualified according to AEC-Q101 and recommended for use in automotive applications
Power management functions
Charging circuits
DC-to-DC conversion
MOSFET gate driving
Power switches (e.g. motors, fans)
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | fT [typ] (MHz) | RCEsat@IC [typ] (mΩ) | RCEsat@IC [max] (mΩ) | VCEsat [max] (mV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS302PD-Q | SOT457 | TSOP6 | 2.9 x 1.5 x 1 | PNP | 2500 | -40 | -4 | -15 | 200 | 110 | 55 | 75 | -450 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS302PD-Q | PBSS302PD-QX (934668872115) |
Active | C9 |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
PBSS302PD-QH (934668872125) |
Active | C9 | SOT457_125 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS302PD-Q | PBSS302PD-QX | PBSS302PD-Q |
|
![]() |
PBSS302PD-Q | PBSS302PD-QH | PBSS302PD-Q |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PBSS302PD-Q | 40 V, 4 A PNP low VCEsat transistor | Data sheet | 2024-08-30 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
SOT457_115 | TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
SOT457_125 | TSOP6; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
File name | Title | Type | Date |
---|---|---|---|
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PBSS302PD-Q | PBSS302PD-QX | 934668872115 | Active | SOT457_115 | 3,000 | Order product |
PBSS302PD-Q | PBSS302PD-QH | 934668872125 | Active | SOT457_125 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.