
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS3540E
40 V, 500 mA PNP low VCEsat (BISS) transistor
PNP low VCEsat Breakthrough in Small Signal (BISS) transistor in a SOT416 (SC-75) SMD plastic package.
NPN complement: PBSS2540E.
Features and benefits
- Low collector-emitter saturation voltage VCEsat
- High collector current capability: IC and ICM
- High collector current gain (hFE) at high IC
- High efficiency due to less heat generation
- Smaller required Printed-Circuit Board (PCB) area than for conventional transistors
- AEC-Q101 qualified
Applications
- DC-to-DC conversion
- MOSFET gate driving
- Motor control
- Charging circuits
- Low power switches (e.g. motors, fans)
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|
PBSS3540E | SOT416 | SC-75 | 1.6 x 0.75 x 0.9 | PNP | 150.0 | -40.0 | -500.0 | 200.0 | 100.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS3540E | PBSS3540E,115 (934059171115) |
Obsolete |
![]() SC-75 (SOT416) |
SOT416 | SOT416_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS3540E | PBSS3540E,115 | PBSS3540E |
|
![]() |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
PBSS3540E | 40 V, 500 mA PNP low VCEsat (BISS) transistor | Data sheet | 2010-01-18 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT416 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body | Package information | 2025-01-31 |
PBSS3540E | PBSS3540E SPICE model | SPICE model | 2024-08-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
PBSS3540E | PBSS3540E SPICE model | SPICE model | 2024-08-27 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.