![](https://assets.nexperia.com/documents/outline-3d/sot457_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS4032PD
30 V, 2.7 A PNP low VCEsat (BISS) transistor
PNP low VCEsat Breakthrough In Small Signal (BISS) transistor in a SOT457 Surface-Mounted Device (SMD) plastic package.
Features and benefits
AEC-Q101 qualified
Energy saving due to less heat generation
High collector current capability IC and ICM
High collector current gain (hFE) at high IC
Low collector-emitter saturation voltage VCEsat
Smaller required PCB area than for conventional transistors
Switching time optimized
Applications
Battery-driven devices
Charging circuits
DC-to-DC conversion
Power management
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | hFE [typ] | fT [typ] (MHz) | RCEsat@IC [typ] (mΩ) | RCEsat@IC [max] (mΩ) | VCEsat [max] (mV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS4032PD | SOT457 | TSOP6 | 2.9 x 1.5 x 1 | PNP | 1000.0 | -30.0 | -2.7 | -5.0 | 200.0 | 350.0 | 104.0 | 88.0 | 130.0 | -420.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS4032PD | PBSS4032PD,115 (934063401115) |
Discontinued / End-of-life | ZG |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS4032PD | PBSS4032PD,115 | PBSS4032PD |
|
![]() |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
PBSS4032PD | 30 V, 2.7 A PNP low V_CEsat (BISS) transistor | Data sheet | 2010-01-29 |
AN10909 | Low VCEsat transistors in medium power loadswitch applications | Application note | 2013-03-14 |
AN11045 | Next generation of NXP low VCEsat transistors: improved technology for discrete semiconductors | Application note | 2013-03-04 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
PBSS4032PD_Nexperia_Product_Quality | PBSS4032PD Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS4032PD_Nexperia_Product_Reliability | PBSS4032PD Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS4032PD | PBSS4032PD SPICE model | SPICE model | 2024-04-05 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PBSS4032PD | PBSS4032PD SPICE model | SPICE model | 2024-04-05 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.