![](https://assets.nexperia.com/documents/outline-3d/sot096-1_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS4032SPN
30 V, 5.7 A NPN/PNP low VCEsat (BISS) transistor
NPN /PNP low VCEsat Breakthrough In Small Signal (BISS) transistor in a SOT96-1 (SO8) Surface-Mounted Device (SMD) plastic package.
Features and benefits
- High collector current capability IC and ICM
- High collector current gain (hFE) at high IC
- High energy efficiency due to less heat generation
- Low collector-emitter saturation voltage VCEsat
- Optimized switching time
- Smaller required PCB area than for conventional transistors
Applications
- Battery-driven devices
- Charging circuits
- DC-to-DC conversion
- Power management
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|
PBSS4032SPN | SOT96-1 | SO8 | 4.9 x 3.9 x 1.75 | NPN/PNP | 2 | 730.0 | 30.0 | 4800.0 | 300.0 | N |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS4032SPN | PBSS4032SPN,115 (934063417115) |
Withdrawn / End-of-life | 4032SPN |
![]() SO8 (SOT96-1) |
SOT96-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT96-1_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS4032SPN | PBSS4032SPN,115 | PBSS4032SPN |
|
![]() |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
PBSS4032SPN | 30 V NPN/PNP low V_CEsat (BISS) transistor | Data sheet | 2018-08-28 |
AN10909 | Low VCEsat transistors in medium power loadswitch applications | Application note | 2013-03-14 |
AN11045 | Next generation of NXP low VCEsat transistors: improved technology for discrete semiconductors | Application note | 2013-03-04 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO8_SOT96-1_mk | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
SOT96-1 | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Package information | 2020-04-21 |
PBSS4032SPN_Nexperia_Product_Quality | PBSS4032SPN Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS4032SPN_Nexperia_Product_Reliability | PBSS4032SPN Nexperia Product Reliability | Quality document | 2019-04-29 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
PBSS4032SPN | PBSS4032SPN SPICE model | SPICE model | 2024-04-05 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PBSS4032SPN | PBSS4032SPN SPICE model | SPICE model | 2024-04-05 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.