Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PBSS4350D

50 V low VCEsat NPN transistor

NPN low VCEsat transistor in a SOT457 (SC-74) plastic package.

PNP complement: PBSS5350D

Features and benefits

  • Low collector-emitter saturation voltage

  • High current capability

  • Improved device reliability due to reduced heat generation

  • Replacement for SOT89/SOT223 standard packaged transistors due to enhanced performance

  • AEC-Q101 qualified

Applications

  • Supply line switching circuits

  • Battery management applications

  • DC/DC convertor applications

  • Strobe flash units

  • Heavy duty battery powered equipment (motor and lamp drivers)

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] TJ [max] (°C) fT [min] (MHz) Automotive qualified
PBSS4350D SOT457 TSOP6 2.9 x 1.5 x 1 NPN 600 50 3000 200 150 100 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PBSS4350D PBSS4350D,115
(934055947115)
Active 43 SOT457
TSOP6
(SOT457)
SOT457 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_115
PBSS4350D,125
(934055947125)
Active 43 SOT457_125
PBSS4350D,135
(934055947135)
Active 43 SOT457_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PBSS4350D PBSS4350D,115 PBSS4350D rohs rhf rhf
PBSS4350D PBSS4350D,125 PBSS4350D rohs rhf rhf
PBSS4350D PBSS4350D,135 PBSS4350D rohs rhf rhf
Quality and reliability disclaimer

Documentation (16)

File name Title Type Date
PBSS4350D 50 V low VCEsat NPN transistor Data sheet 2023-11-09
AN11076 Thermal behavior of small-signal discretes on multilayer PCBs Application note 2021-06-23
AN90063 Questions about package outline drawings Application note 2025-03-12
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT457 3D model for products with SOT457 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT457_115 TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_125 TSOP6; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT457_135 TSOP6; Reel pack for SMD, 11"; Q2/T3 product orientation Packing information 2020-06-12
PBSS4350D_Nexperia_Product_Reliability PBSS4350D Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PBSS4350D PBSS4350D SPICE model SPICE model 2024-08-27
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Models

File name Title Type Date
PBSS4350D PBSS4350D SPICE model SPICE model 2024-08-27
SOT457 3D model for products with SOT457 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PBSS4350D PBSS4350D,115 934055947115 Active SOT457_115 3,000 Order product
PBSS4350D PBSS4350D,125 934055947125 Active SOT457_125 3,000 Order product
PBSS4350D PBSS4350D,135 934055947135 Active SOT457_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PBSS4350D PBSS4350D,115 934055947115 SOT457 Order product
PBSS4350D PBSS4350D,125 934055947125 SOT457 Order product
PBSS4350D PBSS4350D,135 934055947135 SOT457 Order product