Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS5240Y
40 V low VCEsat PNP transistor
PNP low VCEsat transistor in a SOT363 (SC-88) plastic package. NPN complement: PBSS4240Y.
Features and benefits
Low collector-emitter saturation voltage
High current capability
Improved device reliability due to reduced heat generation
Replacement for SOT89/SOT223 standard packaged transistors due to enhanced performance.
AEC-Q101 qualified
Applications
Supply line switching circuits
Battery management applications
DC/DC converter applications
Strobe flash units
Heavy duty battery powered equipment (motor and lamp drivers).
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | fT [min] (MHz) | RCEsat@IC [max] (mΩ) | VCEsat [max] (mV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS5240Y | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | PNP | 430.0 | -40.0 | -2.0 | -3.0 | 300.0 | 100.0 | 200.0 | -350.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS5240Y | PBSS5240Y,115 (934056512115) |
Discontinued / End-of-life | 52% |
TSSOP6 (SOT363) |
SOT363 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT363_115 |
PBSS5240Y,135 (934056512135) |
Discontinued / End-of-life | 52% | SOT363_135 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS5240Y | PBSS5240Y,115 | PBSS5240Y | ||
PBSS5240Y | PBSS5240Y,135 | PBSS5240Y |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
PBSS5240Y | 40 V low VCEsat PNP transistor | Data sheet | 2002-02-27 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
PBSS5240Y_Nexperia_Product_Quality | PBSS5240Y Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS5240Y_Nexperia_Product_Reliability | PBSS5240Y Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS5240Y | PBSS5240Y SPICE model | SPICE model | 2024-04-05 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.