Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PBSS5350D

50 V, 3 A PNP low VCEsat transistor

PNP low VCEsat transistor in a small SOT457 (SC-74) Surface-Mounted Device (SMD) plastic package.

NPN complement: PBSS4350D

Features and benefits

  • Low collector-emitter saturation voltage VCEsat

  • High current capability

  • High efficiency due to less heat generation

  • Smaller Printed-Circuit Board (PCB) area than for conventional transistors

Applications

  • Supply line switching circuits

  • Battery management applications

  • DC-to-DC conversion

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] TJ [max] (°C) fT [min] (MHz) Automotive qualified
PBSS5350D SOT457 TSOP6 2.9 x 1.5 x 1 PNP 600.0 -50.0 -3000.0 200.0 150 100.0 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PBSS5350D PBSS5350D,115
(934055946115)
Active 53 SOT457
TSOP6
(SOT457)
SOT457 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_115
PBSS5350D,125
(934055946125)
Active 53 SOT457_125
PBSS5350D,135
(934055946135)
Active 53 SOT457_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PBSS5350D PBSS5350D,115 PBSS5350D rohs rhf rhf
PBSS5350D PBSS5350D,125 PBSS5350D rohs rhf rhf
PBSS5350D PBSS5350D,135 PBSS5350D rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
PBSS5350D 50 V, 3 A PNP low VCEsat transistor Data sheet 2023-01-02
AN11076 Thermal behavior of small-signal discretes on multilayer PCBs Application note 2021-06-23
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT457 3D model for products with SOT457 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT457_115 TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_125 TSOP6; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT457_135 TSOP6; Reel pack for SMD, 11"; Q2/T3 product orientation Packing information 2020-06-12
PBSS5350D_Nexperia_Product_Quality PBSS5350D Nexperia Product Quality Quality document 2019-05-20
PBSS5350D_Nexperia_Product_Reliability PBSS5350D Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PBSS5350D PBSS5350D SPICE model SPICE model 2024-04-05
PBSS5350D Cad-Symbol of PBSS5350D Software 2008-11-20
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PBSS5350D PBSS5350D SPICE model SPICE model 2024-04-05
SOT457 3D model for products with SOT457 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PBSS5350D PBSS5350D,115 934055946115 Active SOT457_115 3,000 Order product
PBSS5350D PBSS5350D,125 934055946125 Active SOT457_125 3,000 Order product
PBSS5350D PBSS5350D,135 934055946135 Active SOT457_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PBSS5350D PBSS5350D,115 934055946115 SOT457 Order product
PBSS5350D PBSS5350D,125 934055946125 SOT457 Order product
PBSS5350D PBSS5350D,135 934055946135 SOT457 Order product