Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PCMF3HDMI2BA-C | PCMF3HDMI2BA-CZ | 934661976087 | OL-PCMF3HDMI2BA-C | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCommon-mode EMI filter for differential channels with integrated bidirectional ESD protection
Common-mode ElectroMagnetic Interference (EMI) filters with integrated bidirectional ElectroStatic Discharge (ESD) protection for one, two and three differential channels. The devices are designed to provide low insertion loss for differential high-speed signals on each channel while unwanted common-mode signals are attenuated.
Each differential channel incorporates two signal lines that are coupled by integrated coils. Diodes provide protection to downstream components from ESD voltages up to ±15 kV on each signal line.
Type number | Number of channels | Package Name |
---|---|---|
PCMF1HDMI2BA-C | 1 | WLCSP5 |
PCMF2HDMI2BA-C | 2 | WLCSP10 |
PCMF3HDMI2BA-C | 3 | WLCSP15 |
One, two and three differential channels common-mode EMI filters with integrated ESD protection
ESD protection up to ±15 kV contact discharge according to IEC 61000-4-2
Superior common-mode suppression over a wide frequency range
Superior RF performance compared to other integrated filters or discrete filters with external ESD protection
Extremely high symmetry between line pairs
Industry-standard Wafer-Level Chip-Scale Packages: WLCSP5, 10 and 15 for smaller footprint
Smartphone, cellular and cordless phone
HDMI2.1, HDMI2.0, HDMI1.4
General-purpose downstream ESD protection for differential data lines
Tablet PC and Mobile Internet Device (MID)
MIPI M-PHY and D-PHY as used in Camera Serial Interface (CSI) and Display Serial Interface (DSI)
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) (kV) |
---|---|---|---|---|---|---|---|---|---|
PCMF3HDMI2BA-C | OL-PCMF3HDMI2BA-C | WLCSP15 | 2.37 x 1.17 x 0.61 | Bidirectional | 3 | - | 0.3 | 7.5 | 15 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PCMF3HDMI2BA-C | PCMF3HDMI2BA-CZ (934661976087) |
Active |
![]() WLCSP15 (OL-PCMF3HDMI2BA-C) |
OL-PCMF3HDMI2BA-C | Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PCMF3HDMI2BA-C | PCMF3HDMI2BA-CZ | PCMF3HDMI2BA-C |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PCMFXHDMI2BA_C_SER | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Data sheet | 2020-05-20 |
OL-PCMF3HDMI2BA-C | 3D model for products with OL-PCMF3HDMI2BA-C package | Design support | 2023-03-13 |
RS3303_WLCSP15 | RS3303_WLCSP15 | Marcom graphics | 2021-03-11 |
OL-PCMF3HDMI2BA-C | wafer level chip-size package; 15 bumps (6-3-6) | Package information | 2022-01-04 |
PCMF3HDMI2BA-C_Nexperia_Product_Reliability | PCMF3HDMI2BA-C Nexperia Product Reliability | Quality document | 2023-04-04 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
OL-PCMF3HDMI2BA-C | 3D model for products with OL-PCMF3HDMI2BA-C package | Design support | 2023-03-13 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PCMF3HDMI2BA-C | PCMF3HDMI2BA-CZ | 934661976087 | Active | Not available | 4,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.