Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationParametrics
Type number | Package version | Package name | Size (mm) |
---|---|---|---|
PDTA123JE | SOT416 | SC-75 | 1.6 x 0.75 x 0.9 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTA123JE | PDTA123JE,115 (934051580115) |
Obsolete | 27 empty empty |
SC-75 (SOT416) |
SOT416 | SOT416_115 | |
PDTA123JE,145 (934051580145) |
Obsolete | 27 empty empty | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTA123JE | PDTA123JE,115 | PDTA123JE | ||
PDTA123JE | PDTA123JE,145 | PDTA123JE |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PDTA123J_SER | PNP resistor-equipped transistors R1 = 2.2 kΩ, R2 = 47 kΩ | Data sheet | 2024-12-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT416 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body | Package information | 2020-04-21 |
PDTA123JE | PDTA123JE SPICE model | SPICE model | 2024-08-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PDTA123JE | PDTA123JE SPICE model | SPICE model | 2024-08-27 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.