Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PDTC144EU

50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ

NPN Resistor-Equipped Transistor (RET) in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.

PNP complement: PDTA144EU

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

Applications

  • Digital application in industrial segments

  • Cost-saving alternative for BC847 series in digital applications

  • Controlling IC inputs

  • Switching loads

Parametrics

Type number Package version Package name Size (mm) IC [max] (mA) R1 (typ) (kΩ) R2 (typ) (kΩ) Channel type Ptot (mW) VCEO (V) Tj [max] (°C) Automotive qualified
PDTC144EU SOT323 SC-70 2 x 1.25 x 0.95 100 47 47 NPN 200 50 150 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PDTC144EU PDTC144EU,115
(934044100115)
Active %08 SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
PDTC144EU,135
(934044100135)
Active %08 SOT323_135
PDTC144EU/HEX
(934067746115)
Active MA% SOT323_115
PDTC144EU/HEF
(934067746135)
Active MA% SOT323_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PDTC144EU PDTC144EU,115 PDTC144EU rohs rhf rhf
PDTC144EU PDTC144EU,135 PDTC144EU rohs rhf rhf
PDTC144EU PDTC144EU/HEX PDTC144EU rohs rhf rhf
PDTC144EU PDTC144EU/HEF PDTC144EU rohs rhf rhf
Quality and reliability disclaimer

Documentation (15)

File name Title Type Date
PDTC144EU 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ Data sheet 2023-07-11
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOT323_115 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2024-06-17
SOT323_135 Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
SOT323_115 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2024-06-17
SOT323_135 Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
PDTC144EU_Nexperia_Product_Quality PDTC144EU Nexperia Product Quality Quality document 2019-05-20
PDTC144EU_Nexperia_Product_Reliability PDTC144EU Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PDTC144EU PDTC144EU SPICE model SPICE model 2024-04-05
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PDTC144EU PDTC144EU SPICE model SPICE model 2024-04-05
SOT323 3D model for products with SOT323 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PDTC144EU PDTC144EU,115 934044100115 Active SOT323_115 3,000 Order product
PDTC144EU PDTC144EU,135 934044100135 Active SOT323_135 10,000 Order product
PDTC144EU PDTC144EU/HEX 934067746115 Active SOT323_115 3,000 Order product
PDTC144EU PDTC144EU/HEF 934067746135 Active SOT323_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PDTC144EU PDTC144EU,115 934044100115 SOT323 Order product
PDTC144EU PDTC144EU,135 934044100135 SOT323 Order product
PDTC144EU PDTC144EU/HEX 934067746115 SOT323 Order product
PDTC144EU PDTC144EU/HEF 934067746135 SOT323 Order product