Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PDTD143ET | PDTD143ETR | 934068349215 | SOT23 | Order product |
PDTD143ET | PDTD143ETVL | 934068349235 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information50 V, 500 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ
NPN Resistor-Equipped Transistor (RET) in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
PNP complement: PDTB143ET
500 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
± 10 % resistor ratio tolerance
High temperature applications up to 175 °C
IC inputs control
Cost-saving alternative to BC807 series transistors in digital applications
Switching loads
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PDTD143ET | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 500 | 4.7 | 4.7 | NPN | 250 | 50 | 175 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTD143ET | PDTD143ETR (934068349215) |
Active | %4Z |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
PDTD143ETVL (934068349235) |
Active | %4Z | SOT23_235 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTD143ET | PDTD143ETR | PDTD143ET | ||
PDTD143ET | PDTD143ETVL | PDTD143ET |
File name | Title | Type | Date |
---|---|---|---|
PDTD143ET | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Data sheet | 2022-10-13 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-29 |
SOT23_235 | Reel pack for SMD, 11"; Q3/T4 product orientation | Packing information | 2020-06-01 |
PDTD143ET_Nexperia_Product_Quality | PDTD143ET Nexperia Product Quality | Quality document | 2019-05-20 |
PDTD143ET_Nexperia_Product_Reliability | PDTD143ET Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PDTD143ET | PDTD143ET SPICE model | SPICE model | 2024-04-05 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.