Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PESD1LIN

LIN-bus ESD protection diode

PESD1LIN in a very small SOD323 (SC-76) Surface-Mounted Device (SMD) plastic package designed to protect one automotive Local Interconnect Network (LIN) bus line from the damage caused by ElectroStatic Discharge (ESD) and other transients.

Not recommended for new designs (NRND).

Features and benefits

  • ESD protection of one automotive LIN-bus line

  • Asymmetrical diode configuration ensures an optimized protection against ElectroMagnetic Interferences (EMI) of a LIN Electronic Control Unit (ECU)

  • Max. peak pulse power: PPP = 160W at tp = 8/20 μs

  • Low clamping voltage: VCL = 40 V at IPP = 1 A

  • Ultra low leakage current: IRM < 1 nA

  • ESD protection of up to 23 kV

  • IEC 61000-4-2, level 4 (ESD)

  • IEC 61000-4-5 (surge); IPP = 3 A at tp = 8/20 μs

  • AEC-Q101 qualified

Applications

  • LIN-bus protection

  • Automotive applications

Parametrics

Type number Package version Package name Size (mm)
PESD1LIN
SOD323 SOD323 1.7 x 1.25 x 0.95

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD1LIN
PESD1LIN,115
(934058897115)
Active AM SOD323
(SOD323)
SOD323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115
PESD1LIN,135
(934058897135)
Active AM SOD323_135
PESD1LINZ
(934058897145)
Active AM SOD323_145
PESD1LIN/1X
(934668762115)
Active AM SOD323_115
PESD1LIN/1F
(934668762135)
Active AM SOD323_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD1LIN
PESD1LIN,115 PESD1LIN rohs rhf rhf
PESD1LIN
PESD1LIN,135 PESD1LIN rohs rhf rhf
PESD1LIN
PESD1LINZ PESD1LIN rohs rhf rhf
PESD1LIN
PESD1LIN/1X PESD1LIN rohs rhf rhf
PESD1LIN
PESD1LIN/1F PESD1LIN rohs rhf rhf
Quality and reliability disclaimer

Documentation (16)

File name Title Type Date
PESD1LIN LIN-bus ESD protection diode Data sheet 2023-04-13
Nexperia_document_brochure_IVN_protection_Factsheet In-vehicle Network (IVN) ESD protection Brochure 2017-12-17
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
SOD323_135 Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
SOD323_145 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
SOD323_135 Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
PESD1LIN_Nexperia_Product_Reliability PESD1LIN Nexperia Product Reliability Quality document 2024-04-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PESD1LIN PESD1LIN SPICE model SPICE model 2025-02-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PESD1LIN PESD1LIN SPICE model SPICE model 2025-02-03
SOD323 3D model for products with SOD323 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD1LIN PESD1LIN,115 934058897115 Active SOD323_115 3,000 Order product
PESD1LIN PESD1LIN,135 934058897135 Active SOD323_135 10,000 Order product
PESD1LIN PESD1LINZ 934058897145 Active SOD323_145 30,000 Order product
PESD1LIN PESD1LIN/1X 934668762115 Active SOD323_115 3,000 Order product
PESD1LIN PESD1LIN/1F 934668762135 Active SOD323_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD1LIN PESD1LIN,115 934058897115 SOD323 Order product
PESD1LIN PESD1LIN,135 934058897135 SOD323 Order product
PESD1LIN PESD1LINZ 934058897145 SOD323 Order product
PESD1LIN PESD1LIN/1X 934668762115 SOD323 Order product
PESD1LIN PESD1LIN/1F 934668762135 SOD323 Order product