Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PESD1V0R1BDSF

Extremely low capacitance bidirectional ESD protection diode

Extremely low capacitance bidirectional ElectroStatic Discharge (ESD) protection diode, part of the TrEOS protection family. This device is housed in a DSN0603-2 (SOD962-2) leadless ultra small Surface-Mounted Device (SMD) package, designed to protect one signal line from the damage caused by ESD and other transients.

Features and benefits

  • Bidirectional ESD protection of one line

  • VRWM = 1 V device

  • IEC 61000-4-5 (surge): IPP = 5.5 A peak pulse (average measured)

  • Extremely low diode capacitance Cd = 0.13 pF typical

  • Low clamping voltage to protect sensitive I/Os

  • Extremely low-inductance protection path to ground

  • ESD protection up to ±12 kV average measured according to IEC 61000-4-2

  • Ultra small SMD package

Applications

  • Cellular handsets and accessories

  • Portable electronics

  • Communication systems

  • Computers and peripherals

  • Low voltage super speed data lines, to be placed between AC coupling C and protected IC

  • USB4 v 2 (Gen 4) and TB5 data lines

Parametrics

Type number Package name
PESD1V0R1BDSF DSN0603-2

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD1V0R1BDSF PESD1V0R1BDSFYL
(934667604315)
Active T2 SOD962-2
DSN0603-2
(SOD962-2)
SOD962-2 SOD962-2_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD1V0R1BDSF PESD1V0R1BDSFYL PESD1V0R1BDSF rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
PESD1V0R1BDSF_SDS Extremely low capacitance bidirectional ESD protection diode Short data sheet 2025-04-08
AN11046 Recommendations for PCB assembly of DSN0603-2 Application note 2021-04-12
AN90063 Questions about package outline drawings Application note 2025-03-12
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD962-2 3D model for products with SOD962-2 package Design support 2023-02-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DSN0603-2_SOD962-2_mk silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body Marcom graphics 2017-01-28
SOD962-2 silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body Package information 2021-01-06
SOD962-2_315 DSN0603-2 ; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOD962-2 3D model for products with SOD962-2 package Design support 2023-02-02

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD1V0R1BDSF PESD1V0R1BDSFYL 934667604315 Active SOD962-2_315 9,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD1V0R1BDSF PESD1V0R1BDSFYL 934667604315 SOD962-2 Order product