
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPESD24VF1BSF
Ultra low capacitance bidirectional ESD protection diode
Ultra low capacitance bidirectional ElectroStatic Discharge (ESD) protection diode in a DSN0603-2 (SOD962-2) leadless ultra small Surface-Mounted Device (SMD) package designed to protect one signal line from the damage caused by ESD and other transients.
Features and benefits
Bidirectional ESD protection of one line
Ultra low diode capacitance Cd = 0.25 pF
High reverse standoff voltage VRWM = 24 V
ESD protection up to ±10 kV according to IEC 61000-4-2
Applications
NFC antenna protection
Protection of high-speed and standard data lines with high signal levels
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD24VF1BSF
|
DSN0603-2 | 1 | Bidirectional | 24 | 0.25 | 10 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD24VF1BSF
|
PESD24VF1BSFYL (934068024315) |
Discontinued / End-of-life | H |
![]() DSN0603-2 (SOD962-2) |
SOD962-2 | SOD962-2_315 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD24VF1BSF
|
PESD24VF1BSFYL | PESD24VF1BSF |
|
![]() |
Series
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
PESD24VF1BSF | Ultra low capacitance bidirectional ESD protection diode | Data sheet | 2017-05-04 |
AN11046 | Recommendations for PCB assembly of DSN0603-2 | Application note | 2021-04-12 |
AN11046 | Recommendations for PCB assembly of DSN0603-2 | Application note | 2021-04-12 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD962-2 | 3D model for products with SOD962-2 package | Design support | 2023-02-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DSN0603-2_SOD962-2_mk | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body | Marcom graphics | 2017-01-28 |
SOD962-2 | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body | Package information | 2021-01-06 |
PESD24VF1BSF_Nexperia_Product_Reliability | PESD24VF1BSF Nexperia Product Reliability | Quality document | 2023-04-04 |
PESD24VF1BSF | PESD24VF1BSF SPICE model | SPICE model | 2020-02-20 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
PESD24VF1BSF | PESD24VF1BSF SPICE model | SPICE model | 2020-02-20 |
SOD962-2 | 3D model for products with SOD962-2 package | Design support | 2023-02-02 |
Ordering, pricing & availability
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD24VF1BSF | PESD24VF1BSFYL | 934068024315 | Discontinued / End-of-life | SOD962-2_315 | 9,000 |
|
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.