Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PESD2CANFD36UU-Q

ESD protection for in-vehicle networks

ESD protection device in a small SOT323 Surface-Mounted Device (SMD) plastic package, designed to protect two automotive in-vehicle network bus lines from the damage caused by ElectroStatic Discharge (ESD) and other transients.

Features and benefits

  • Reverse stand-off voltage: VRWM = 36 V

  • Low clamping voltage: VCL= 48 V at IPP = 1 A

  • ESD protection up to 15 kV (IEC 61000-4-2)

  • Low capacitance: Cd = 4.3 pF

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

ESD protection for in-vehicle network lines in automotive environments

  • 24 V board net / truck systems

  • CAN / CAN-FD

  • FlexRay

  • SENT

Parametrics

Type number Package version Package name Size (mm) Configuration Nr of lines VRWM (V) (V) Cd [typ] (pF) IPPM [max] (A) VESD (kV) (kV)
PESD2CANFD36UU-Q SOT323 SC-70 2 x 1.25 x 0.95 Bidirectional 2 36 4.3 1.5 15

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD2CANFD36UU-Q PESD2CANFD36UU-QX
(934663357115)
Active 6L% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
PESD2CANFD36UU-QF
(934663357135)
Active 6L% SOT323_135

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD2CANFD36UU-Q PESD2CANFD36UU-QR
(934663357215)
Withdrawn / End-of-life 6L% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD2CANFD36UU-Q PESD2CANFD36UU-QX PESD2CANFD36UU-Q rohs rhf rhf
PESD2CANFD36UU-Q PESD2CANFD36UU-QF PESD2CANFD36UU-Q rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD2CANFD36UU-Q PESD2CANFD36UU-QR PESD2CANFD36UU-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
PESD2CANFD36UU-Q ESD protection for in-vehicle networks Data sheet 2022-09-15
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOT323_115 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2024-06-17
SOT323_135 Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
PESD2CANFD36UU-Q_Nexperia_Product_Reliability PESD2CANFD36UU-Q Nexperia Product Reliability Quality document 2024-04-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT323 3D model for products with SOT323 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD2CANFD36UU-Q PESD2CANFD36UU-QX 934663357115 Active SOT323_115 3,000 Order product
PESD2CANFD36UU-Q PESD2CANFD36UU-QF 934663357135 Active SOT323_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD2CANFD36UU-Q PESD2CANFD36UU-QX 934663357115 SOT323 Order product
PESD2CANFD36UU-Q PESD2CANFD36UU-QF 934663357135 SOT323 Order product