Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD2ETH-AD | PESD2ETH-ADX | 934070747115 | SOT457 | Order product |
PESD2ETH-AD | PESD2ETH-ADF | 934070747135 | SOT457 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationUltra low capacitance double rail-to-rail ESD protection diode
Ultra low capacitance double rail-to-rail ElectroStatic Discharge (ESD) protection diode in a small SOT457 Surface-Mounted Device (SMD) plastic package.
The device is designed to protect two high-speed data lines or high frequency signal lines from the damage caused by ESD and other transients.
The device integrates two ultra low capacitance rail-to-rail diodes and one additional ESD protection diode to ensure signal line protection even if no supply voltage is available.
ESD protection of two high-speed data lines
ultra low capacitance: CD = 2 pF
ISO 10605 (330 pF, 2 kΩ) up to 23 kV
ESD protection up to 12 kV (IEC61000-4-2)
AEC-Q101 qualified
100BASE-T1 / OPEN Alliance BroadR-Reach automotive Ethernet
Low-Voltage Differential Signaling (LVDS) automotive
USB 2.0 automotive
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD2ETH-AD | TSOP6 | 2 | Unidirectional | 5.5 | 2 | 12 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD2ETH-AD | PESD2ETH-ADX (934070747115) |
Active | L9 |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
PESD2ETH-ADF (934070747135) |
Active | L9 | SOT457_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD2ETH-AD | PESD2ETH-ADX | PESD2ETH-AD |
|
![]() |
PESD2ETH-AD | PESD2ETH-ADF | PESD2ETH-AD |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PESD2ETH-AD | Ultra low capacitance double rail-to-rail ESD protection diode | Data sheet | 2017-12-14 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
SOT457_115 | TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
SOT457_135 | TSOP6; Reel pack for SMD, 11"; Q2/T3 product orientation | Packing information | 2020-06-12 |
PESD2ETH-AD_Nexperia_Product_Reliability | PESD2ETH-AD Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD2ETH-AD | PESD2ETH-AD SPICE model | SPICE model | 2017-11-01 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
File name | Title | Type | Date |
---|---|---|---|
PESD2ETH-AD | PESD2ETH-AD SPICE model | SPICE model | 2017-11-01 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD2ETH-AD | PESD2ETH-ADX | 934070747115 | Active | SOT457_115 | 3,000 | Order product |
PESD2ETH-AD | PESD2ETH-ADF | 934070747135 | Active | SOT457_135 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.