Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD2USB30 | PESD2USB30Z | 934069598087 | WLCSP10_4-2-4 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationESD protection for differential data lines
PESD2USB30 is an ElectroStatic Discharge (ESD) protection device for two differential channels.
It is footprint compatible to PCMF2USB30 common mode filters with ESD protection.
The diodes provide protection to downstream components from ESD voltages up to +/- 15 kV on each signal line.
Allows switching between PCMF2USB30 common mode filters with ESD protection and PESD2USB30 ESD protection in the same footprint.
The diodes provide protection to downstream components from ESD voltages up to +/- 15 kV on each signal line.
TrEOS process for very high system-level ESD robustness: superior protection of sensitive Systems on Chips (SoCs).
Industry-standard Wafer-Level Chip Scale package (WLCSP10).
Smartphone, cellular and cordless phone
Tablet PC and Mobile Internet Device (MID)
USB3.1, USB2.0, HDMI2.0, HDMI1.4
MIPI D-PHY as used in Camera Serial Interface (CSI) and Display Serial Interface (DSI)
General-purpose downstream ESD protection for differential data lines
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD2USB30 | WLCSP10 | 2 | Unidirectional | 5 | 0.45 | 15 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD2USB30 | PESD2USB30Z (934069598087) |
Active |
WLCSP10 (WLCSP10_4-2-4) |
WLCSP10_4-2-4 | WLCSP10_PCMF_PESD2USB3X_PCMF2HDMI2X_087 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD2USB30 | PESD2USB30Z | PESD2USB30 |
File name | Title | Type | Date |
---|---|---|---|
PESDXUSB30_SER | ESD protection for differential data lines | Data sheet | 2018-04-17 |
WLCSP10_4-2-4 | 3D model for products with WLCSP10_4-2-4 package | Design support | 2023-03-13 |
nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
WLCSP10_4-2-4_mk | wafer level chip-size package; 10 bumps (4-2-4) | Marcom graphics | 2017-01-28 |
WLCSP10_4-2-4 | wafer level chip-size package; 10 bumps (4-2-4); 0.4 mm pitch; 1.57 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
WLCSP10_PCMF_PESD2USB3X_PCMF2HDMI2X_087 | PCMF2USB3X, PCMF2HDMI2X and PESD2USB3X; H500 and H600; Reel pack, SMD, 7" Q2/T3 turned product orientation Orderable part number ending ,087 or Z Ordering code (12NC) ending 087 | Packing information | 2020-04-27 |
PESD2USB30_Nexperia_Product_Reliability | PESD2USB30 Nexperia Product Reliability | Quality document | 2024-06-14 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
WLCSP10_4-2-4 | 3D model for products with WLCSP10_4-2-4 package | Design support | 2023-03-13 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD2USB30 | PESD2USB30Z | 934069598087 | Active | WLCSP10_4-2-4_087 | 4,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.