
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPESD3V3L5UK
Low-capacitance, unidirectional diode arrays
Low capacitance unidirectional fivefold ElectroStatic Discharge (ESD) protection diode arrays in a leadless ultra small SOT891 Surface-Mounted Device (SMD) plastic package designed to protect up to five unidirectional signal lines from the damage caused by ESD and other transients.
Features and benefits
- ESD protection of up to five lines
- Low diode capacitance
- Max. peak pulse power: PPP = 30W
- Low clamping voltage: VCL = 9.5V
- AEC-Q101 qualified
- Very low leakage current: IRM = 0.5 μA
- ESD protection up to 20 kV
- IEC 61000-4-2; level 4 (ESD)
- IEC 61000-4-5 (surge); IPP = 3.2A
Applications
- Computers and peripherals
- Audio and video equipment
- Cellular handsets and accessories
- Communication systems
- Portable electronics
- Subscriber Identity Module (SIM) card protection
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD3V3L5UK | PESD3V3L5UK,132 (934063976132) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD3V3L5UK | PESD3V3L5UK,132 | PESD3V3L5UK |
|
![]() |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PESD3V3L5UK_PESD5V0L5UK | Low capacitance unidirectional fivefold ESD protection diode arrays Basic_type_numbers: PESD3V3L5UK; PESD5V0L5UK | Data sheet | 2023-04-13 |
PESD3V3L5UK_Nexperia_Product_Quality | PESD3V3L5UK Nexperia Product Quality | Quality document | 2019-05-20 |
PESD3V3L5UK_Nexperia_Product_Reliability | PESD3V3L5UK Nexperia Product Reliability | Quality document | 2019-04-29 |
PESD3V3L5UK | PESD3V3L5UK SPICE model | SPICE model | 2012-07-22 |
PESD3V3L5UK | PESD3V3L5UK SPICE model | SPICE model | 2025-02-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PESD3V3L5UK | PESD3V3L5UK SPICE model | SPICE model | 2012-07-22 |
PESD3V3L5UK | PESD3V3L5UK SPICE model | SPICE model | 2025-02-03 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.