Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD3V3X4UHM | PESD3V3X4UHMYL | 934660835315 | SOT8006B | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information4-fold ESD protection array for SD-card protection
4-fold unidirectional ElectroStatic Discharge (ESD) protection array designed to protect up to four lines from the damage caused by ESD and other transients.
The device is housed in a leadless extremely thin small DFN1308-6 (SOT8006B) Surface-Mounted Device (SMD) plastic package.
Unidirectional ESD protection of up to 4 lines
Very high surge robustness; IPP = 14.2 A (average measured) for 8/20 µs pulse
Very low clamping voltage: VCL = 3.7 V typ. for 11 A 8/20 µs pulse
ESD protection up to 25 kV
Very low dynamic resistance Rdyn = 0.15 Ω (TLP)
ESD protection for SD-card in portable communication, consumer devices and computing devices.
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD3V3X4UHM | DFN1308-6 | 4 | Unidirectional | 3.3 | 0.8 | 25 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD3V3X4UHM | PESD3V3X4UHMYL (934660835315) |
Active | X4 |
![]() DFN1308-6 (SOT8006B) |
SOT8006B | SOT8006B_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD3V3X4UHM | PESD3V3X4UHMYL | PESD3V3X4UHM |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PESD3V3X4UHM | 4-fold ESD protection array for SD-card protection | Data sheet | 2019-02-12 |
SOT8006B | 3D model for products with SOT8006B package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT8006B | plastic, leadless extremely thin small package; 6 terminals; body 1.3 x 0.8 x 0.38 mm | Package information | 2022-05-31 |
SOT8006B_315 | DFN1308B-6; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 | Packing information | 2020-04-21 |
PESD3V3X4UHM_Nexperia_Product_Reliability | PESD3V3X4UHM Nexperia Product Reliability | Quality document | 2024-04-29 |
PESD3V3X4UHM | PESD3V3X4UHM SPICE model | SPICE model | 2020-02-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD3V3X4UHM | PESD3V3X4UHM SPICE model | SPICE model | 2020-02-20 |
SOT8006B | 3D model for products with SOT8006B package | Design support | 2023-03-13 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD3V3X4UHM | PESD3V3X4UHMYL | 934660835315 | Active | SOT8006B_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.