Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PESD4USB3B-TTS

ESD protection for high-speed interfaces

This bidirectional ESD protection device is designed to protect high-speed interfaces such as SuperSpeed USB 3.2 at 10 Gbps, HDMI, DisplayPort, external Serial Advanced Technology Attachment (eSATA), Low Voltage Differential Signaling (LVDS), and Gigabit Multimedia Serial Link (GMSL) Serializer/Deserializer (SerDes) against ElectroStatic Discharge (ESD).

The device is encapsulated in a leadless small DFN2510D-10 (SOT1165D) plastic package with side-wettable flanks (SWF) which allow automatic optical inspection (AOI). The device provides ESD protection up to 15 kV exceeding IEC61000-4-2 level 4 and fulfilling ISO10605.

Features and benefits

  • System-level ESD protection for USB 2.0 and SuperSpeed USB 3.2 at 10 Gbps, HDMI, DisplayPort, eSATA and LVDS

  • Line capacitance of only 0.3 pF for each channel

  • Outstanding system protection: extremely deep snap-back combined with dynamic resistance of 0.5 Ω

  • ESD protection level up to ±15 kV (IEC 61000-4-2, level 4; ISO10605)

  • Matched 0.5 mm trace spacing and side-wettable flanks (SWF) for AOI

  • Design-friendly ‘pass-through’ signal routing

  • AEC-Q101 qualified

Applications

  • Infotainment applications: USB 2.0, SuperSpeed USB 3.2 at 10 Gbps, HDMI 2.0, HDBaseT

  • Automotive A/V monitors, display and cameras

  • SerDes: GMSL, FPD-Link, LVDS

Parametrics

Type number Package version Package name Size (mm) Configuration Nr of lines VRWM (V) (V) Cd [typ] (pF) IPPM [max] (A) VESD (kV) (kV)
PESD4USB3B-TTS SOT1165D DFN2510D-10 2.5 x 1 x 0.75 Bidirectional 4 3.3 0.24 7 15

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD4USB3B-TTS PESD4USB3B-TTSX
(934662559115)
Active B3B SOT1165D
DFN2510D-10
(SOT1165D)
SOT1165D REFLOW_BG-BD-1
SOT1165D_115
PESD4USB3B-TTSAX
(934662559118)
Active B3B SOT1165D_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD4USB3B-TTS PESD4USB3B-TTSX PESD4USB3B-TTS rohs rhf rhf
PESD4USB3B-TTS PESD4USB3B-TTSAX PESD4USB3B-TTS rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
PESD4USB3B-TTS ESD protection for high-speed interfaces Data sheet 2022-08-11
SOT1165D 3D model for products with SOT1165D package Design support 2023-02-07
SOT1165D plastic, leadless thin small outline package with Side-Wettable Flanks (SWF);10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.75 mm body Package information 2023-03-03
SOT1165D_115 DFN2510D-10; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2021-03-29
SOT1165D_118 DFN2510D-10; Reel pack for SMD, 13''; Q1/T1 product orientation Packing information 2022-10-06
PESD4USB3B-TTS_Nexperia_Product_Reliability PESD4USB3B-TTS Nexperia Product Reliability Quality document 2024-04-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT1165D 3D model for products with SOT1165D package Design support 2023-02-07

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD4USB3B-TTS PESD4USB3B-TTSX 934662559115 Active SOT1165D_115 4,000
PESD4USB3B-TTS PESD4USB3B-TTSAX 934662559118 Active SOT1165D_118 10,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD4USB3B-TTS PESD4USB3B-TTSX 934662559115 SOT1165D Order product
PESD4USB3B-TTS PESD4USB3B-TTSAX 934662559118 SOT1165D Order product