Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PESD4USB3BBTBR-Q

Extremely low capacitance bidirectional ESD protection diode array

This bidirectional ESD protection device is designed to protect high-speed interfaces such as SuperSpeed USB 3.2, HDMI, DisplayPort, external Serial Advanced Technology Attachment (eSATA), Low Voltage Differential Signaling (LVDS), and Gigabit Multimedia Serial Link (GMSL) Serializer/Deserializer (SerDes) against ElectroStatic Discharge (ESD).

The device is encapsulated in a leadless small DFN2510A-10 (SOT1176-2) plastic package and provides ESD protection up to 15 kV exceeding IEC 61000-4-2 level 4 and fulfilling ISO 10605.

Features and benefits

  • Bidirectional ESD protection for four signal lines

  • VRWM = 3.3 V device

  • Extremely low clamping voltage to protect sensitive I/Os

  • Extremely low clamping voltage: 5.4 V for 6.5 A 8/20 µs surge

  • IEC 61000-4-4 robust up to 40 A into a 50 Ohm termination (2 kV)

  • IEC 61000-4-5 (surge): IPP = 8.3 A peak pulse (average measured)

  • Typical capacitance of only 0.17 pF

  • ESD protection up to ±15 kV according to IEC 61000-4-2

  • Leadless ultra small DFN2510A-10 (SOT1176-2) surface mount package

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Infotainment applications: USB 2.0, USB 3.2 and HDMI 2.1

  • Automotive A/V monitors, display and cameras

  • SerDes: GMSL, APIX, FPD-Link and LVDS

Parametrics

Type number Package version Package name Size (mm) Configuration Nr of lines VRWM (V) (V) Cd [typ] (pF) IPPM [max] (A) VESD (kV) (kV)
PESD4USB3BBTBR-Q SOT1176-2 DFN2510A-10 1.0 x 2.5 x 0.5 Bidirectional 4 3.3 0.17 6.5 15

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD4USB3BBTBR-Q PESD4USB3BBTBR-QZ
(934665066471)
Active Q4 SOT1176-2
DFN2510A-10
(SOT1176-2)
SOT1176-2 Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD4USB3BBTBR-Q PESD4USB3BBTBR-QZ PESD4USB3BBTBR-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
PESD4USB3BBTBR-Q Extremely low capacitance bidirectional ESD protection diode array Data sheet 2023-10-23
SOT1176-2 3D model for products with SOT1176-2 package Design support 2023-02-07
SOT1176-2 plastic, extremely thin small outline package; no leads; 10 terminals; body 1.0 x 2.5 x 0.5 mm Package information 2021-09-08
PESD4USB3BBTBR-Q_Nexperia_Product_Reliability PESD4USB3BBTBR-Q Nexperia Product Reliability Quality document 2024-04-29

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT1176-2 3D model for products with SOT1176-2 package Design support 2023-02-07

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD4USB3BBTBR-Q PESD4USB3BBTBR-QZ 934665066471 Active Not available 5,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD4USB3BBTBR-Q PESD4USB3BBTBR-QZ 934665066471 SOT1176-2 Order product