Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PESD4USB3BBTBS-Q

Extremely low capacitance bidirectional ESD protection diode array

This bidirectional ESD protection device is designed to protect high-speed interfaces such as SuperSpeed USB 3.2, HDMI, DisplayPort, external Serial Advanced Technology Attachment (eSATA), Low Voltage Differential Signaling (LVDS), and Gigabit Multimedia Serial Link (GMSL) Serializer/Deserializer (SerDes) against ElectroStatic Discharge (ESD).

The device is encapsulated in a leadless small DFN2510D-10 (SOT1176D) plastic package and provides ESD protection up to 15 kV exceeding IEC 61000-4-2 level 4 and fulfilling ISO 10605.

Features and benefits

  • System-level ESD protection for USB 2.0 and SuperSpeed USB 3.2, HDMI, DisplayPort, eSATA and LVDS

  • VRWM = 3.3 V device

  • Typical line capacitance of only 0.23 pF

  • Outstanding system protection: extremely deep snap-back combined with dynamic resistance of 0.32 Ω

  • ESD protection level up to ±15 kV (IEC 61000-4-2, level 4; ISO 10605)

  • Matched 0.5 mm trace spacing and side-wettable flanks (SWF) for AOI

  • Design-friendly ‘pass-through’ signal routing

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Infotainment systems: USB 2.0, USB 3.2 and HDMI 2.1

  • Automotive A/V monitors, display and cameras

  • SerDes: GMSL, APIX, FPD-Link and LVDS

Parametrics

Type number Package version Package name Size (mm) Configuration Nr of lines VRWM (V) (V) Cd [typ] (pF) IPPM [max] (A) VESD (kV) (kV)
PESD4USB3BBTBS-Q SOT1176D DFN2510D-10 2.5 x 1 x 0.75 Bidirectional 4 3.3 0.23 6.5 15

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD4USB3BBTBS-Q PESD4USB3BBTBS-QX
(934665068115)
Active Q7 SOT1176D
DFN2510D-10
(SOT1176D)
SOT1176D REFLOW_BG-BD-1
SOT1176D_115
PESD4USB3BBTBS-QJ
(934665068118)
Active Q7 SOT1176D_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD4USB3BBTBS-Q PESD4USB3BBTBS-QX PESD4USB3BBTBS-Q rohs rhf rhf
PESD4USB3BBTBS-Q PESD4USB3BBTBS-QJ PESD4USB3BBTBS-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
PESD4USB3BBTBS-Q Extremely low capacitance bidirectional ESD protection diode array Data sheet 2023-10-23
SOT1176D 3D model for products with SOT1176D package Design support 2025-01-06
SOT1176D plastic, leadless thin small outline package with Side-Wettable Flanks (SWF);10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.75 mm body Package information 2023-03-06
SOT1176D_115 DFN2510D-10; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2021-03-29
SOT1176D_118 DFN2510D-10; Reel pack for SMD, 13''; Q1/T1 product orientation Packing information 2022-10-06
PESD4USB3BBTBS-Q_Nexperia_Product_Reliability PESD4USB3BBTBS-Q Nexperia Product Reliability Quality document 2024-04-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT1176D 3D model for products with SOT1176D package Design support 2025-01-06

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD4USB3BBTBS-Q PESD4USB3BBTBS-QX 934665068115 Active SOT1176D_115 4,000 Order product
PESD4USB3BBTBS-Q PESD4USB3BBTBS-QJ 934665068118 Active SOT1176D_118 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD4USB3BBTBS-Q PESD4USB3BBTBS-QX 934665068115 SOT1176D Order product
PESD4USB3BBTBS-Q PESD4USB3BBTBS-QJ 934665068118 SOT1176D Order product