Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD4USB5BBTBR-Q | PESD4USB5BBTBR-QZ | 934665072471 | SOT1176-2 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationExtremely low capacitance bidirectional ESD protection diode array
This bidirectional ESD protection device is designed to protect high-speed interfaces such as SuperSpeed USB 3.2, HDMI, DisplayPort, external Serial Advanced Technology Attachment (eSATA), Low Voltage Differential Signaling (LVDS), and Gigabit Multimedia Serial Link (GMSL) Serializer/Deserializer (SerDes) against Electrostatic Discharge (ESD).
The device is encapsulated in a leadless small DFN2510A-10 (SOT1176-2) plastic package and provides ESD protection up to 15 kV exceeding IEC 61000-4-2 level 4 and fulfilling ISO 10605.
Bidirectional ESD protection for four signal lines
VRWM = 5 V device
Extremely low clamping voltage to protect sensitive I/Os
Extremely low clamping voltage: 5.4 V for 6.5 A 8/20 µs surge
IEC 61000-4-4 robust up to 40 A into a 50 Ohm termination (2 kV)
IEC 61000-4-5 (surge): IPP = 8.2 A peak pulse (average measured)
Typical capacitance of only 0.19 pF
ESD protection up to ±15 kV according to IEC 61000-4-2
Leadless ultra small DFN2510A-10 (SOT1176-2) surface mount package
Qualified according to AEC-Q101 and recommended for use in automotive applications
Infotainment applications: USB 2.0, USB 3.2 and HDMI 2.1
Automotive A/V monitors, display and cameras
SerDes: GMSL, APIX, FPD-Link and LVDS
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) (kV) |
---|---|---|---|---|---|---|---|---|---|
PESD4USB5BBTBR-Q | SOT1176-2 | DFN2510A-10 | 1.0 x 2.5 x 0.5 | Bidirectional | 4 | 5 | 0.19 | 6.5 | 15 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD4USB5BBTBR-Q | PESD4USB5BBTBR-QZ (934665072471) |
Active | Q6 |
![]() DFN2510A-10 (SOT1176-2) |
SOT1176-2 | Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD4USB5BBTBR-Q | PESD4USB5BBTBR-QZ | PESD4USB5BBTBR-Q |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PESD4USB5BBTBR-Q | Extremely low capacitance bidirectional ESD protection diode array | Data sheet | 2023-11-09 |
SOT1176-2 | 3D model for products with SOT1176-2 package | Design support | 2023-02-07 |
SOT1176-2 | plastic, extremely thin small outline package; no leads; 10 terminals; body 1.0 x 2.5 x 0.5 mm | Package information | 2021-09-08 |
PESD4USB5BBTBR-Q_Nexperia_Product_Reliability | PESD4USB5BBTBR-Q Nexperia Product Reliability | Quality document | 2024-04-29 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT1176-2 | 3D model for products with SOT1176-2 package | Design support | 2023-02-07 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD4USB5BBTBR-Q | PESD4USB5BBTBR-QZ | 934665072471 | Active | Not available | 5,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.