
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPESD5V0H1BSN
Extremely low capacitance bidirectional ESD protection diode
Extremely low capacitance bidirectional ElectroStatic Discharge (ESD) protection diode, part of the TrEOS protection family. This device is housed in a DSN0402B-2 (SOD992B) leadless ultra small Surface-Mounted Device (SMD) package designed to protect one signal line from the damage caused by ESD and other transients.
Features and benefits
Bidirectional ESD protection of one line
Extremely low diode capacitance Cd = 0.17 pF
Extremely low insertion loss αIL : -0.45 dB at 10 GHz
Extremely low return loss αRL : -18.5 dB at 10 GHz
Extremely low clamping voltage to protect sensitive I/Os
Extremely low inductance protection path to ground
Ultra small SMD package
Applications
Cellular handsets and accessories
Portable electronics
Communication systems
Computers and peripherals
Thunderbolt
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5V0H1BSN | DSN0402B-2 | 1 | Bidirectional | 5 | 0.17 | 15 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD5V0H1BSN | PESD5V0H1BSNYL (934661446315) |
Discontinued / End-of-life | 0_00 0001 |
![]() DSN0402B-2 (SOD992B) |
SOD992B | SOD992B_315 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD5V0H1BSN | PESD5V0H1BSNYL | PESD5V0H1BSN |
|
![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
PESD5V0H1BSN | Extremely low capacitance bidirectional ESD protection diod | Data sheet | 2020-04-30 |
AN90008 | Recommendations for Printed Circuit Board assembly of DSN0402B-2 (SOD992B) | Application note | 2019-07-11 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOD992B | 3D model for products with SOD992B package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD992B | silicon, leadless tiny package; 2 terminals; 0.28 mm pitch; 0.43 mm x 0.23 mm x 0.12 mm body | Package information | 2020-04-28 |
PESD5V0H1BSN_Nexperia_Product_Reliability | PESD5V0H1BSN Nexperia Product Reliability | Quality document | 2023-04-04 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
SOD992B | 3D model for products with SOD992B package | Design support | 2023-03-13 |
Ordering, pricing & availability
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD5V0H1BSN | PESD5V0H1BSNYL | 934661446315 | Discontinued / End-of-life | SOD992B_315 | 10,000 | Order product |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.