Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD5V0L4UW | PESD5V0L4UW,115 | 934057792115 | SOT665 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLow capacitance unidirectional quadruple ESD protection diode arrays
Low capacitance unidirectional quadruple ElectroStatic Discharge (ESD) protection diode array in an ultra small flat lead SOT665 Surface-Mounted Device (SMD) plastic package, designed to protect up to four signal lines from the damage caused by ESD and other transients.
ESD protection of up to four lines
Low diode capacitance
Max. peak pulse power: PPP = 30 W
Low clamping voltage: VCL = 13 V
Ultra low leakage current: IRM = 5 nA
ESD protection up to 20 kV
IEC 61000-4-2; level 4 (ESD)
IEC 61000-4-5 (surge); IPP = 2.5 A
Computers and peripherals
Communication systems
Audio and video equipment
Portable electronics
Cellular handsets and accessories
Subscriber Identity Module (SIM) card protection
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5V0L4UW | SOT665 | 4 | Unidirectional | 5 | 16 | 20 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD5V0L4UW | PESD5V0L4UW,115 (934057792115) |
Active | A1 |
(SOT665) |
SOT665 |
REFLOW_BG-BD-1
|
SOT665_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD5V0L4UW | PESD5V0L4UW,115 | PESD5V0L4UW |
File name | Title | Type | Date |
---|---|---|---|
PESDXL4UF_G_W | Low capacitance unidirectional quadruple ESD protection diode arrays | Data sheet | 2022-05-03 |
SOT665 | 3D model for products with SOT665 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT665_mk | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT665 | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-30 |
SOT665_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
PESD5V0L4UW_Nexperia_Product_Reliability | PESD5V0L4UW Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD5V0L4UW | PESD5V0L4UW SPICE model | SPICE model | 2012-07-22 |
PESD5V0L4UW | PESD5V0L4UW SPICE model | SPICE model | 2024-10-14 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD5V0L4UW | PESD5V0L4UW SPICE model | SPICE model | 2012-07-22 |
PESD5V0L4UW | PESD5V0L4UW SPICE model | SPICE model | 2024-10-14 |
SOT665 | 3D model for products with SOT665 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD5V0L4UW | PESD5V0L4UW,115 | 934057792115 | Active | SOT665_115 | 4,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.