Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PESD5V0L5UY

Low capacitance unidirectional fivefold ESD protection diode arrays

Low capacitance unidirectional fivefold ElectroStatic Discharge (ESD) protection diode array in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package, designed to protect up to five unidirectional signal lines from the damage caused by ESD and other transients.

Features and benefits

  • ESD protection of up to five lines

  • Ultra low leakage current: IRM = 5 nA

  • Low diode capacitance

  • ESD protection up to 20 kV

  • Max. peak pulse power: PPP = 25 W

  • IEC 61000-4-2; level 4 (ESD)

  • Low clamping voltage: VCL = 12 V

  • IEC 61000-4-5 (surge); IPP = 2.5 A

Applications

  • Computers and peripherals

  • Communication systems

  • Audio and video equipment

  • Portable electronics

  • Cellular handsets and accessories

  • Subscriber Identity Module (SIM) card protection

Parametrics

Type number Package name Nr of lines Configuration VRWM (V) (V) Cd [typ] (pF) VESD IEC61000-4-2 (kV)
PESD5V0L5UY TSSOP6 5 Unidirectional 5 16 20

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD5V0L5UY PESD5V0L5UY,115
(934057803115)
Active K4% SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115
PESD5V0L5UY,125
(934057803125)
Active K4% SOT363_125
PESD5V0L5UYF
(934057803135)
Active K4% SOT363_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD5V0L5UY PESD5V0L5UY,115 PESD5V0L5UY rohs rhf rhf
PESD5V0L5UY PESD5V0L5UY,125 PESD5V0L5UY rohs rhf rhf
PESD5V0L5UY PESD5V0L5UYF PESD5V0L5UY rohs rhf rhf
Quality and reliability disclaimer

Documentation (19)

File name Title Type Date
PESDXL5UF_V_Y Low capacitance unidirectional fivefold ESD protection diode arrays Data sheet 2020-05-01
AN90032 Low temperature soldering, application study Application note 2022-02-22
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOT363 plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body Package information 2022-06-01
SOT363_115 TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT363_125 TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT363_135 TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
PESD5V0L5UY_Nexperia_Product_Quality PESD5V0L5UY Nexperia Product Quality Quality document 2019-05-20
PESD5V0L5UY_Nexperia_Product_Reliability PESD5V0L5UY Nexperia Product Reliability Quality document 2024-04-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PESD5V0L5UY PESD5V0L5UY SPICE model SPICE model 2012-07-22
PESD5V0L5UY PESD5V0L5UY SPICE model SPICE model 2024-10-14
PESD3V3L5UY Cad-Symbol of PESD3V3L5UY Software 2008-11-20
PESD5V0L5UY Cad-Symbol of PESD5V0L5UY Software 2008-11-20
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PESD5V0L5UY PESD5V0L5UY SPICE model SPICE model 2012-07-22
PESD5V0L5UY PESD5V0L5UY SPICE model SPICE model 2024-10-14
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD5V0L5UY PESD5V0L5UY,115 934057803115 Active SOT363_115 3,000 Order product
PESD5V0L5UY PESD5V0L5UY,125 934057803125 Active SOT363_125 3,000 Order product
PESD5V0L5UY PESD5V0L5UYF 934057803135 Active SOT363_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD5V0L5UY PESD5V0L5UY,115 934057803115 SOT363 Order product
PESD5V0L5UY PESD5V0L5UY,125 934057803125 SOT363 Order product
PESD5V0L5UY PESD5V0L5UYF 934057803135 SOT363 Order product