
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPESD5V0L6UAS
Low capacitance 6-fold ESD protection diode arrays
Low capacitance 6-fold ESD protection diode arrays in small plastic packages designed to protect up to six transmission or data lines from the damage caused by ElectroStatic Discharge (ESD) and other transients.
Features and benefits
- ESD protection of up to six lines
- Ultra low leakage current: IRM = 8 nA
- Low diode capacitance
- ESD protection of up to 20 kV
- Max. peak pulse power: PPP = 35 W
- IEC 61000-4-2, level 4 (ESD)
- Low clamping voltage: V(CL)R = 15 V
- IEC 61000-4-5 (surge); IPP = 2.5 A
- AEC-Q101 qualified
Applications
- Computers and peripherals
- High speed data lines
- Communication systems
- Parallel ports
- Audio and video equipment
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
PESD5V0L6UAS_US | Low capacitance 6-fold ESD protection diode arrays | Data sheet | 2023-04-13 |
PESD5V0L6UAS | PESD5V0L6UAS SPICE model | SPICE model | 2025-03-28 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
PESD5V0L6UAS | PESD5V0L6UAS SPICE model | SPICE model | 2025-03-28 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.