Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PESD5V0S1BB

Bidirectional ESD protection diode

Bidirectional ElectroStatic Discharge (ESD) protection diode in an ultra-small and flat lead SOD523 plastic package designed to protect one signal line from the damage caused by ESD and other transients.

Features and benefits

  • Bidirectional ESD protection of one line

  • Max. peak pulse power: PPPM = 130 W

  • Low clamping voltage: V(CL)R = 14 V

  • Ultra low leakage current: IRM = 5 nA

  • ESD protection > 30 kV

  • IEC 61000-4-2, level 4 (ESD)

  • IEC 61000-4-5 (surge); IPPM = 12 A

  • Ultra small SMD plastic package

Applications

  • Cellular handsets and accessories

  • Portable electronics

  • Computers and peripherals

  • Communication systems

  • Audio and video equipment

Parametrics

Type number Package name Nr of lines Configuration VRWM (V) (V) Cd [typ] (pF) VESD IEC61000-4-2 (kV)
PESD5V0S1BB SC-79 1 Bidirectional 5 35 30

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD5V0S1BB PESD5V0S1BB,115
(934058005115)
Active L7 SOD523
SC-79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
PESD5V0S1BBF
(934058005135)
Active L7 SOD523_135
PESD5V0S1BB,335
(934058005335)
Active L7 SOD523_335

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD5V0S1BB PESD5V0S1BB,115 PESD5V0S1BB rohs rhf rhf
PESD5V0S1BB PESD5V0S1BBF PESD5V0S1BB rohs rhf rhf
PESD5V0S1BB PESD5V0S1BB,335 PESD5V0S1BB rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
PESD5V0S1BB Bidirectional ESD protection diode Data sheet 2023-04-14
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD523 3D model for products with SOD523 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD523_mk plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Marcom graphics 2017-01-28
SOD523 plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Package information 2022-05-27
SOD523_115 Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-05
SOD523_135 Reel pack for SMD, 11''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-05
SOD523_335 Reel pack, SMD, 11"; Q1/T1 standard product orientation; Orderable part number ending ,335 or Z; Ordering code (12NC) ending 335 Packing information 2020-04-21
PESD5V0S1BB_Nexperia_Product_Quality PESD5V0S1BB Nexperia Product Quality Quality document 2019-05-20
PESD5V0S1BB_Nexperia_Product_Reliability PESD5V0S1BB Nexperia Product Reliability Quality document 2024-04-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PESD5V0S1BB PESD5V0S1BB SPICE model SPICE model 2012-07-22
PESD5V0S1BB PESD5V0S1BB SPICE model SPICE model 2024-07-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PESD5V0S1BB PESD5V0S1BB SPICE model SPICE model 2012-07-22
PESD5V0S1BB PESD5V0S1BB SPICE model SPICE model 2024-07-08
SOD523 3D model for products with SOD523 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD5V0S1BB PESD5V0S1BB,115 934058005115 Active SOD523_115 3,000 Order product
PESD5V0S1BB PESD5V0S1BBF 934058005135 Active SOD523_135 10,000 Order product
PESD5V0S1BB PESD5V0S1BB,335 934058005335 Active SOD523_335 20,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD5V0S1BB PESD5V0S1BB,115 934058005115 SOD523 Order product
PESD5V0S1BB PESD5V0S1BBF 934058005135 SOD523 Order product
PESD5V0S1BB PESD5V0S1BB,335 934058005335 SOD523 Order product