
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPESD5V5V1BCSN
Extremely low clamping bidirectional ESD protection diode
Extremely symmetrical bidirectional ElectroStatic Discharge (ESD) protection diode housed in a leadless ultra small DSN0402B-2 (SOD992B) Surface-Mounted Device (SMD) package designed to protect one signal line from the damage caused by ESD and other transients.
Features and benefits
Bidirectional ESD protection of one line
Very low diode capacitance Cd = 8.6 pF
Extremely low clamping to protect sensitive I/Os
Extremely low-inductance protection path to ground
ESD protection up to ±25 kV according to IEC 61000-4-2
Leadless ultra small SMD package
Applications
Cellular handsets and accessories
Portable electronics
Communication systems
Computers and peripherals
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5V5V1BCSN | DSN0402B-2 | 1 | Bidirectional | 5.5 | 8.6 | 25 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD5V5V1BCSN | PESD5V5V1BCSNYL (934660598315) |
Discontinued / End-of-life |
![]() DSN0402B-2 (SOD992B) |
SOD992B | SOD992B_315 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD5V5V1BCSN | PESD5V5V1BCSNYL | PESD5V5V1BCSN |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
PESD5V5V1BCSN | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2019-10-02 |
AN90008 | Recommendations for Printed Circuit Board assembly of DSN0402B-2 (SOD992B) | Application note | 2019-07-11 |
AN90008 | Recommendations for Printed Circuit Board assembly of DSN0402B-2 (SOD992B) | Application note | 2019-07-11 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOD992B | 3D model for products with SOD992B package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD992B | silicon, leadless tiny package; 2 terminals; 0.28 mm pitch; 0.43 mm x 0.23 mm x 0.12 mm body | Package information | 2020-04-28 |
PESD5V5V1BCSN_Nexperia_Product_Reliability | PESD5V5V1BCSN Nexperia Product Reliability | Quality document | 2023-04-04 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
SOD992B | 3D model for products with SOD992B package | Design support | 2023-03-13 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.