
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPHK24NQ04LT
Parametrics
Type number | Package version | Package name | Product status | Release date |
---|---|---|---|---|
PHK24NQ04LT | SOT96-1 | SO8 | End of life | 2010-06-30 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PHK24NQ04LT | PHK24NQ04LT,118 (934057265118) |
Obsolete | K24NQ04 Diffusion Batch Number n**** |
![]() SO8 (SOT96-1) |
SOT96-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT96-1_118 |
PHK24NQ04LT,518 (934057265518) |
Obsolete | K24NQ04 Diffusion Batch Number n**** | SOT96-1_518 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PHK24NQ04LT | PHK24NQ04LT,118 | PHK24NQ04LT |
![]() |
|
PHK24NQ04LT | PHK24NQ04LT,518 | PHK24NQ04LT |
|
![]() |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
AN11160 | Designing RC Snubbers | Application note | 2024-10-21 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO8_SOT96-1_mk | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
SOT96-1 | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Package information | 2020-04-21 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
PHK24NQ04LT | PHK24NQ04LT SPICE model | SPICE model | 2012-06-08 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PHK24NQ04LT | PHK24NQ04LT SPICE model | SPICE model | 2012-06-08 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.