Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PHP54N06T

N-channel TrenchMOS standard level FET

Standard level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.

This product has been discontinued

Features and benefits

  • Low conduction losses due to low on-state resistance
  • Suitable for thermally demanding environments due to 175 °C rating

Applications

  • DC-to-DC convertors
  • Switched-mode power supplies

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 10 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PHP54N06T SOT78 TO-220AB End of life N 1 55 20 175 54 11.5 36 118 110 3 N 1200 290 2010-11-13

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PHP54N06T PHP54N06T,127
(934056643127)
Obsolete PHP 54N06T P**XXYY AZ Batch No. SOT78
TO-220AB
(SOT78)
SOT78 SOT78_127

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PHP54N06T PHP54N06T,127 PHP54N06T rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
PHP54N06T N-channel TrenchMOS standard level FET Data sheet 2009-12-14
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11156 Using Power MOSFET Zth Curves Application note 2021-01-04
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11160 Designing RC Snubbers Application note 2023-02-03
AN11172 Mounting instructions for SOT78 (TO-220AB); SOT186A (TO-220F) Application note 2021-05-21
SOT78 3D model for products with SOT78 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT78 plastic, single-ended package (heatsink mounted, 1 mounting hole); 3 leads; 2.54 mm pitch; 15.6 mm x 10 mm x 4.4 mm body Package information 2020-04-21
TN00008 Power MOSFET frequently asked questions and answers Technical note 2023-01-12

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT78 3D model for products with SOT78 package Design support 2017-06-30

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.