
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPLVA2650A
Low-voltage avalanche regulator double diodes
The PLVA2600A series consists of two high performance voltage regulator diodes with common anodes, in small SOT23 plastic SMD packages.
The series consists of PLVA2650A to PLVA2668A.
Features and benefits
Very low dynamic impedance at low currents: approximately 1/20 of conventional series
Hard breakdown knee
Low noise: approximately 1/10 of conventional series
Total power dissipation: max. 250 mW
Small tolerances of VZ
Working voltage range: nom. 5.0 to 6.8 V
Non-repetitive peak reverse power dissipation: max. 30 W.
AEC-Q101 qualified
Applications
Low current, low power, low noise applications
CMOS RAM back-up circuits
Voltage stabilizers
Voltage limiters
Smoke detector relays.
Parametrics
Type number | Package version | Package name | Size (mm) |
---|---|---|---|
PLVA2650A | SOT23 | SOT23 | 2.9 x 1.3 x 1 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PLVA2650A | PLVA2650A,185 (934030970185) |
Obsolete | %9J empty empty |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_185 |
PLVA2650A,215 (934030970215) |
Obsolete | %9J empty empty | SOT23_215 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PLVA2650A | PLVA2650A,185 | PLVA2650A |
|
![]() |
PLVA2650A | PLVA2650A,215 | PLVA2650A |
|
![]() |
Series
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
PLVA2600A_SERIES | Low-voltage avalanche regulator double diodes | Data sheet | 2001-10-14 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.