Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMBT4401-Q

40 V, 600 mA NPN switching transistor

NPN switching transistor in a small SOT23 Surface-Mounted Device (SMD) plastic package.

PNP complement: PMBT4403-Q

Features and benefits

  • High current (max. 600 mA)

  • Low voltage (max. 40 V)

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Industrial and consumer switching applications

Parametrics

Type number Package version Package name Size (mm) channel type (e) VCEO [max] (V) IC [max] (mA) hFE [max] hFE [min] fT [min] (MHz) toff (ns) Ptot [max] (mW)
PMBT4401-Q SOT23 SOT23 2.9 x 1.3 x 1 NPN 40 600 300 100 250 250 250

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMBT4401-Q PMBT4401-QZ
(934667516185)
Active %2X SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_185
PMBT4401-QR
(934667516215)
Active %2X SOT23_215
PMBT4401-QVL
(934667516235)
Active %2X SOT23_235

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMBT4401-Q PMBT4401-QZ PMBT4401-Q rohs rhf rhf
PMBT4401-Q PMBT4401-QR PMBT4401-Q rohs rhf rhf
PMBT4401-Q PMBT4401-QVL PMBT4401-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
PMBT4401-Q 40 V, 600 mA NPN switching transistor Data sheet 2023-11-17
AN90063 Questions about package outline drawings Application note 2025-03-12
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_185 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-06-01
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2025-01-20
SOT23_235 Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2020-06-01
PMBT4401-Q_Nexperia_Product_Reliability PMBT4401-Q Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Models

File name Title Type Date
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMBT4401-Q PMBT4401-QZ 934667516185 Active SOT23_185 30,000 Order product
PMBT4401-Q PMBT4401-QR 934667516215 Active SOT23_215 3,000 Order product
PMBT4401-Q PMBT4401-QVL 934667516235 Active SOT23_235 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMBT4401-Q PMBT4401-QZ 934667516185 SOT23 Order product
PMBT4401-Q PMBT4401-QR 934667516215 SOT23 Order product
PMBT4401-Q PMBT4401-QVL 934667516235 SOT23 Order product