Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMBT4403-Q

40 V, 600 mA PNP switching transistor

PNP switching transistor in a small SOT23 Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High current (max. 600 mA)

  • Collector-emitter voltage VCEO = 40 V

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Switching and linear amplification

Parametrics

Type number Package version Package name Size (mm) channel type (e) VCEO [max] (V) IC [max] (mA) hFE [max] hFE [min] fT [min] (MHz) toff (ns) Ptot [max] (mW)
PMBT4403-Q SOT23 SOT23 2.9 x 1.3 x 1 PNP -40.0 -600.0 300.0 100.0 200.0 350.0 250.0

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMBT4403-Q PMBT4403-QZ
(934666351185)
Active %2T SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_185
PMBT4403-QR
(934666351215)
Active %2T SOT23_215
PMBT4403-QVL
(934666351235)
Active %2T SOT23_235

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMBT4403-Q PMBT4403-QZ PMBT4403-Q rohs rhf rhf
PMBT4403-Q PMBT4403-QR PMBT4403-Q rohs rhf rhf
PMBT4403-Q PMBT4403-QVL PMBT4403-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
PMBT4403-Q 40 V, 600 mA, PNP switching transistor Data sheet 2023-08-01
AN90063 Questions about package outline drawings Application note 2025-03-12
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_185 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-06-01
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2025-01-20
SOT23_235 Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2020-06-01
PMBT4403-Q_Nexperia_Product_Reliability PMBT4403-Q Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PMBT4403-Q PMBT4403-Q SPICE model SPICE model 2024-08-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Models

File name Title Type Date
PMBT4403-Q PMBT4403-Q SPICE model SPICE model 2024-08-27
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMBT4403-Q PMBT4403-QZ 934666351185 Active SOT23_185 30,000 Order product
PMBT4403-Q PMBT4403-QR 934666351215 Active SOT23_215 3,000 Order product
PMBT4403-Q PMBT4403-QVL 934666351235 Active SOT23_235 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMBT4403-Q PMBT4403-QZ 934666351185 SOT23 Order product
PMBT4403-Q PMBT4403-QR 934666351215 SOT23 Order product
PMBT4403-Q PMBT4403-QVL 934666351235 SOT23 Order product