
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPMBTA64
PNP Darlington transistor
PNP Darlington transistor in a SOT23 plastic package.
NPN complement: PMBTA14.
Features and benefits
High current (max. 500 mA)
Low voltage (max. 30 V)
High DC current gain (min. 10000).
AEC-Q101 qualified
Applications
High input impedance preamplifiers.
Parametrics
Type number | Package version | Package name | Size (mm) |
---|---|---|---|
PMBTA64 | SOT23 | SOT23 | 2.9 x 1.3 x 1 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMBTA64 | PMBTA64,215 (933816480215) |
Discontinued / End-of-life | %2V |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMBTA64 | PMBTA64,215 | PMBTA64 |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
PMBTA64 | PNP Darlington transistor | Data sheet | 2004-01-21 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
PMBTA64_Nexperia_Product_Reliability | PMBTA64 Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PMBTA64 | PMBTA64 SPICE model | SPICE model | 2024-08-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.