
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPMCM650CUNE
20 V, Common Drain N-channel Trench MOSFET
N-channel enhancement mode common-drain dual Field-Effect Transistor (FET) in a 6 bumps Wafer Level Chip-Size Package (WLCSP) using Trench MOSFET technology.
Features and benefits
Common-drain type for bi-directional current flow
Low threshold voltage
Ultra small package: 0.98 × 1.48 × 0.35 mm
Trench MOSFET technology
ElectroStatic Discharge (ESD) protection > 2 kV HBM
Applications
Loadswitch
Battery Protection
Battery Management
Parametrics
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VGS [max] (V) | Tj [max] (°C) | QGD [typ] (nC) | Ptot [max] (W) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMCM650CUNE | WLCSP6_3-2 | WLCSP6 | End of life | N | 2 | 8 | 150 | 2.9 | 0.556 | 0.7 | N | 480 | 96 | 2017-11-08 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMCM650CUNE | PMCM650CUNEZ (934070441023) |
Withdrawn / End-of-life |
![]() WLCSP6 (WLCSP6_3-2) |
WLCSP6_3-2 | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMCM650CUNE | PMCM650CUNEZ | PMCM650CUNE |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PMCM650CUNE | 20 V, Common Drain N-channel Trench MOSFET | Data sheet | 2017-11-08 |
WLCSP6_3-2 | 3D model for products with WLCSP6_3-2 package | Design support | 2023-03-13 |
nexperia_document_leaflet_WLCSP_201803 | Small-signal MOSFETs in WLCSP - Smallest size - lowest RDS(on) | Leaflet | 2018-04-25 |
nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
nexperia_document_leaflet_WLCSP_201803 | Small-signal MOSFETs in WLCSP - Smallest size - lowest RDS(on) | Leaflet | 2018-04-25 |
nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
WLCSP6_3-2 | wafer level chip-size package; 6 bumps (3 x 2) | Package information | 2022-07-13 |
PMCM650CUNE | PMCM650CUNE Spice model | SPICE model | 2018-07-02 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
PMCM650CUNE | PMCM650CUNE Spice model | SPICE model | 2018-07-02 |
WLCSP6_3-2 | 3D model for products with WLCSP6_3-2 package | Design support | 2023-03-13 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.