Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMEG3010EXD-Q

30 V, 1 A low VF Schottky barrier rectifier

Planar Schottky barrier rectifier encapsulated in a CFP2-HP (SOD323HP) power flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Low forward voltage

  • High power capability due to clip-bond package

  • Power flat lead plastic package with exposed heatsink for optimal thermal connection

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low voltage rectification

  • High efficiency DC-to-DC conversion

  • Freewheeling

  • Reverse polarity protection

  • OR-ing

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IF [max] (A) Nr of functions Configuration IR [max] (µA) Cd [max] (pF)
PMEG3010EXD-Q SOD323HP CFP2-HP 1.3 x 2.2 x 0.68 30 1 single single 25000 37

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMEG3010EXD-Q PMEG3010EXD-QX
(934666128115)
Active 8L SOD323HP
CFP2-HP
(SOD323HP)
SOD323HP REFLOW_BG-BD-1
SOD323HP_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMEG3010EXD-Q PMEG3010EXD-QX PMEG3010EXD-Q rohs rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
PMEG3010EXD-Q 30 V, 1 A Schottky barrier rectifier Data sheet 2025-01-23
AN90063 Questions about package outline drawings Application note 2025-03-12
SOD323HP 3D model for products with SOD323HP package Design support 2022-02-14
SOD323HP SOD323HP: plastic surface-mounted package with solderable lead ends; 2.2 mm x 1.3 mm x 0.68 mm body Package information 2023-08-02
SOD323HP_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2021-09-07
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PMEG3010EXD-Q PMEG3010EXD-Q SPICE model SPICE model 2025-03-28
TN90007 Evaluation of junction temperature and thermal stacks using the virtual junction Technical note 2024-09-02

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
PMEG3010EXD-Q PMEG3010EXD-Q SPICE model SPICE model 2025-03-28
SOD323HP 3D model for products with SOD323HP package Design support 2022-02-14

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMEG3010EXD-Q PMEG3010EXD-QX 934666128115 Active SOD323HP_115 4,500 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMEG3010EXD-Q PMEG3010EXD-QX 934666128115 SOD323HP Order product