
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPMEG6010AED
Low VF (MEGA) Schottky barrier diode
Planar Schottky barrier diode encapsulated in a SOT457 (SC-74) small plastic package.
Features and benefits
- Low switching losses
- Very high surge current absorption capability
- Fast recovery time
- Guard ring protected
- Plastic SMD package.
- AEC-Q101 qualified
Applications
- Low power switched-mode power supplies
- Rectification
- Polarity protection.
Parametrics
Type number | Package version | Package name | Size (mm) |
---|---|---|---|
PMEG6010AED | SOT457 | TSOP6 | 2.9 x 1.5 x 1 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMEG6010AED | PMEG6010AED,115 (934057781115) |
Obsolete | M4 empty empty |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMEG6010AED | PMEG6010AED,115 | PMEG6010AED |
|
![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
PMEG6010AED | Low VF (MEGA) Schottky barrier diode | Data sheet | 2003-06-26 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PMEG6010AED | PMEG6010AED SPICE model | SPICE model | 2012-07-22 |
PMEG6010AED | PMEG6010AED SPICE model | SPICE model | 2025-03-28 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
PMEG6010AED | PMEG6010AED SPICE model | SPICE model | 2012-07-22 |
PMEG6010AED | PMEG6010AED SPICE model | SPICE model | 2025-03-28 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.