Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PMP5201Y | PMP5201Y,115 | 934059041115 | SOT363 | Order product |
PMP5201Y | PMP5201Y,135 | 934059041135 | SOT363 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information45 V, 100 mA PNP/PNP matched double transistor
PNP/PNP matched double transistor in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package.
PNP/PNP hFE1/hFE2 0.95 complement: PMP5501Y
NPN/NPN complement: PMP4201Y
Current gain matching
Base-emitter voltage matching
Application-optimized pinout
Current mirror
Differential amplifier
Type number | Package version | Package name | Size (mm) | channel type (e) | VCEO [max] (V) | IC [max] (A) | hFE [min] | hFE [max] | hFE1 / hFE2 [min] | VBE1 / VBE2 [max] (mV) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PMP5201Y | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | PNP | -45 | -0.1 | 200 | 450 | 0.98 | 2 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMP5201Y | PMP5201Y,115 (934059041115) |
Active | S9% |
TSSOP6 (SOT363) |
SOT363 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT363_115 |
PMP5201Y,135 (934059041135) |
Active | S9% | SOT363_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMP5201Y | PMP5201Y,115 | PMP5201Y | ||
PMP5201Y | PMP5201Y,135 | PMP5201Y |
File name | Title | Type | Date |
---|---|---|---|
PMP5201Y | 45 V, 100 mA PNP/PNP matched double transistor | Data sheet | 2023-10-12 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
SOT363_115 | TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
SOT363_135 | TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
PMP5201Y_Nexperia_Product_Quality | PMP5201Y Nexperia Product Quality | Quality document | 2019-05-20 |
PMP5201Y_Nexperia_Product_Reliability | PMP5201Y Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PMP5201Y | PMP5201Y SPICE model | SPICE model | 2024-08-27 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PMP5201Y | PMP5201Y,115 | 934059041115 | Active | SOT363_115 | 3,000 | Order product |
PMP5201Y | PMP5201Y,135 | 934059041135 | Active | SOT363_135 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.