Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMPB07R3EN

30 V, N-channel Trench MOSFET

N-channel enhancement mode Field-Effect Transistor (FET) in a leadless medium power DFN2020M-6 (SOT1220-2) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

Features and benefits

  • Logic-level compatible

  • Ultra low QG, QGD for high system efficiency, especially at higher switching frequencies

  • Superfast switching with soft-recovery

  • Low spiking and ringing for low EMI designs

  • Exposed drain pad for excellent thermal conduction

  • Small and leadless ultra thin SMD plastic package: 2 x 2 x 0.65 mm

Applications

  • DC to DC conversion

  • Battery management

  • Low-side load switch

  • Switching circuits

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) VGS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 10 V (nC) Ptot [max] (W) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PMPB07R3EN SOT1220-2 DFN2020M-6 Production N 1 30 20 8.6 12 150 17 1.6 13 1.9 1.7 N 914 309 2020-11-27

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMPB07R3EN PMPB07R3ENX
(934662428115)
Active ZQ SOT1220-2
DFN2020M-6
(SOT1220-2)
SOT1220-2 SOT1220-2_115
PMPB07R3ENH
(934662428125)
Active ZQ SOT1220-2_125
PMPB07R3ENAX
(934662428184)
Active ZQ Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMPB07R3EN PMPB07R3ENX PMPB07R3EN rohs rhf rhf
PMPB07R3EN PMPB07R3ENH PMPB07R3EN rohs rhf rhf
PMPB07R3EN PMPB07R3ENAX PMPB07R3EN rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
PMPB07R3EN 30 V, N-channel Trench MOSFET Data sheet 2023-08-18
AN11119 Medium power small-signal MOSFETs in DC-to-DC conversion Application note 2013-05-07
AN90017 Load switches for mobile and computing applications Application note 2020-09-02
AN90023 Thermal performance of DFN packages Application note 2020-11-23
SOT1220-2 3D model for products with SOT1220-2 package Design support 2023-02-02
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 Leaflet 2022-07-04
nexperia_document_leaflet_SsMOS_for_mobile_2022 High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages Leaflet 2022-07-04
SOT1220-2 plastic thermal enhanced ultra thin small outline package; no leads;6 terminals; body 2 x 2 x 0.65 mm Package information 2020-06-17
SOT1220-2_115 DFN2020M-6; Reel pack for SMD, 7''; Q2/T3 product orientation Packing information 2021-06-10
SOT1220-2_125 DFN2020M-6; Reel pack for SMD, 7''; Q3/T4 product orientation Packing information 2023-04-25
PMPB07R3EN PMPB07R3EN SPICE model SPICE model 2021-02-04

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
PMPB07R3EN PMPB07R3EN SPICE model SPICE model 2021-02-04
SOT1220-2 3D model for products with SOT1220-2 package Design support 2023-02-02

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMPB07R3EN PMPB07R3ENX 934662428115 Active SOT1220-2_115 3,000
PMPB07R3EN PMPB07R3ENH 934662428125 Active SOT1220-2_125 3,000
PMPB07R3EN PMPB07R3ENAX 934662428184 Active Not available 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMPB07R3EN PMPB07R3ENX 934662428115 SOT1220-2 Order product
PMPB07R3EN PMPB07R3ENH 934662428125 SOT1220-2 Order product
PMPB07R3EN PMPB07R3ENAX 934662428184 SOT1220-2 Order product