
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPMPB08R4VP
12 V, P-channel Trench MOSFET
P-channel enhancement mode Field-Effect Transistor (FET) in a leadless medium power DFN2020M-6 (SOT1220-2) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.
Features and benefits
Low threshold voltage
Trench MOSFET technology
Small and leadless ultra thin SMD plastic package: 2 x 2 x 0.65 mm
Exposed drain pad for excellent thermal conduction
Applications
Charging switch for portable devices
DC-to-DC converters
Power management in battery-driven portable devices
Computing power management
Parametrics
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | VGS [max] (V) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | RDSon [max] @ VGS = 2.5 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | Ptot [max] (W) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMPB08R4VP | SOT1220-2 | DFN2020M-6 | End of life | P | 1 | -12 | 8 | 9.6 | 14 | 150 | -16.7 | 7.6 | 27 | 1.9 | -0.65 | N | 2200 | 509 | 2020-10-13 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMPB08R4VP | PMPB08R4VPX (934661979115) |
Discontinued / End-of-life | ZD |
![]() DFN2020M-6 (SOT1220-2) |
SOT1220-2 | SOT1220-2_115 | |
PMPB08R4VPHP (934661979128) |
Discontinued / End-of-life | ZD | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMPB08R4VP | PMPB08R4VPX | PMPB08R4VP |
|
![]() |
PMPB08R4VP | PMPB08R4VPHP | PMPB08R4VP |
|
![]() |
Series
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PMPB08R4VP | 12 V, P-channel Trench MOSFET | Data sheet | 2020-10-13 |
AN11119 | Medium power small-signal MOSFETs in DC-to-DC conversion | Application note | 2013-05-07 |
AN90017 | Load switches for mobile and computing applications | Application note | 2020-09-02 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
SOT1220-2 | 3D model for products with SOT1220-2 package | Design support | 2023-02-02 |
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN | 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 | Leaflet | 2022-07-04 |
nexperia_document_leaflet_SsMOS_for_mobile_2022 | High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages | Leaflet | 2022-07-04 |
SOT1220-2 | plastic thermal enhanced ultra thin small outline package; no leads;6 terminals; body 2 x 2 x 0.65 mm | Package information | 2020-06-17 |
PMPB08R4VP | PMPB08R4VP SPICE model | SPICE model | 2021-01-22 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
PMPB08R4VP | PMPB08R4VP SPICE model | SPICE model | 2021-01-22 |
SOT1220-2 | 3D model for products with SOT1220-2 package | Design support | 2023-02-02 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.