Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMPB16R5XNE

30 V, N-channel Trench MOSFET

N-channel enhancement mode Field-Effect Transistor (FET) in a leadless medium power DFN2020M-6 (SOT1220-2) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

Features and benefits

  • Low threshold voltage

  • Very fast switching

  • Trench MOSFET technology

  • Small and leadless ultra thin SMD plastic package: 2 x 2 x 0.65 mm

  • Exposed drain pad for excellent thermal conduction

  • ElectroStatic Discharge (ESD) protection > 800 V HBM (class H1B)

Applications

  • Battery management

  • High-speed line driver

  • Low-side load switch

  • Switching circuits

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) VGS [max] (V) RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) RDSon [max] @ VGS = 2.5 V (mΩ) VESD (kV) (kV) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 4.5 V (nC) Ptot [max] (W) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PMPB16R5XNE SOT1220-2 DFN2020M-6 Production N 1 30 12 19 25 800 150 10 2.1 12 1.7 0.65 N 1150 110 2021-02-10

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMPB16R5XNE PMPB16R5XNEX
(934662563115)
Active ZP SOT1220-2
DFN2020M-6
(SOT1220-2)
SOT1220-2 SOT1220-2_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMPB16R5XNE PMPB16R5XNEX PMPB16R5XNE rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
PMPB16R5XNE 30 V, N-channel Trench MOSFET Data sheet 2021-02-10
AN11119 Medium power small-signal MOSFETs in DC-to-DC conversion Application note 2013-05-07
AN90017 Load switches for mobile and computing applications Application note 2020-09-02
SOT1220-2 3D model for products with SOT1220-2 package Design support 2023-02-02
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 Leaflet 2022-07-04
nexperia_document_leaflet_SsMOS_for_mobile_2022 High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages Leaflet 2022-07-04
SOT1220-2 plastic thermal enhanced ultra thin small outline package; no leads;6 terminals; body 2 x 2 x 0.65 mm Package information 2020-06-17
SOT1220-2_115 DFN2020M-6; Reel pack for SMD, 7''; Q2/T3 product orientation Packing information 2021-06-10
PMPB16R5XNE PMPB16R5XNE SPICE model SPICE model 2021-02-25

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PMPB16R5XNE PMPB16R5XNE SPICE model SPICE model 2021-02-25
SOT1220-2 3D model for products with SOT1220-2 package Design support 2023-02-02

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMPB16R5XNE PMPB16R5XNEX 934662563115 Active SOT1220-2_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMPB16R5XNE PMPB16R5XNEX 934662563115 SOT1220-2 Order product