Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMR780SN

N-channel TrenchMOS intermediate level FET

Intermediate level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.

This product has been discontinued

Features and benefits

  • Low conduction losses due to low on-state resistance
  • Saves PCB space due to small footprint (63 % smaller than SOT23)
  • Suitable for high frequency applications due to fast switching characteristics

Applications

  • Driver circuits
  • Switching in portable appliances

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors Automotive qualified Release date
PMR780SN SOT416 SC-75 End of life N 1 N 2011-01-24

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMR780SN PMR780SN,115
(934057961115)
Obsolete SOT416
SC-75
(SOT416)
SOT416 SOT416_115

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PMR780SN PMR780SN,115 PMR780SN rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
PMR780SN N-channel uTrenchmos (tm) standard level FET Data sheet 2004-03-04
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT416 plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body Package information 2020-04-21
PMR780SN_03_04_2012 PMR780SN.03_04_2012 Spice parameter SPICE model 2012-04-16
TN00008 Power MOSFET frequently asked questions and answers Technical note 2024-08-09

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PMR780SN_03_04_2012 PMR780SN.03_04_2012 Spice parameter SPICE model 2012-04-16

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.