Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMV31XN

N-channel TrenchMOS FET

N-channel enhancement mode Field-Effect Transistor (FET) in a SOT23 (TO-236AB) small Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

This product has been discontinued

Features and benefits

  • Very fast switching
  • Low threshold voltage
  • Trench MOSFET technology

Applications

  • Battery powered motor control
  • High-speed switching in set top box power supplies

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) VGS [max] (V) RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) RDSon [max] @ VGS = 2.5 V (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 4.5 V (nC) Ptot [max] (W) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PMV31XN SOT23 SOT23 End of life N 1 20 12 37 53 150 5.9 1.7 5.8 2 N 410 115 2011-01-24

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMV31XN PMV31XN,215
(934057678215)
Obsolete p M4 YM %M4 empty empty SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PMV31XN PMV31XN,215 PMV31XN rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
PMV31XN N-channel TrenchMOS FET Data sheet 2011-11-30
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11158 Understanding power MOSFET data sheet parameters Application note 2025-02-18
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PMV31XN_29_03_2012 PMV31XN.29_03_2012 Spice parameter SPICE model 2012-04-16
TN00008 Power MOSFET frequently asked questions and answers Technical note 2024-08-09
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PMV31XN_29_03_2012 PMV31XN.29_03_2012 Spice parameter SPICE model 2012-04-16
SOT23 3D model for products with SOT23 package Design support 2019-01-22

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.