Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PMX300UNE | PMX300UNEZ | 934662411317 | SOT8013 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information30 V, N-channel Trench MOSFET
N-channel enhancement mode Field-Effect Transistor (FET) in a leadless ultra small DFN0603-3 (SOT8013) Surface-Mounted Device (SMD) using Trench MOSFET technology.
Low threshold voltage
Leadless ultra small package 0.63mm x 0.33 mm x 0.25 mm
Trench MOSFET technology
Low profile (0.25 mm)
ElectroStatic Discharge (ESD) protection > 2 kV HBM
Battery switch
High-speed line driver
Low-side load switch
Switching circuits
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | VGS [max] (V) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | RDSon [max] @ VGS = 2.5 V (mΩ) | VESD (kV) (kV) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | Ptot [max] (W) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMX300UNE | SOT8013 | DFN0603-3 | Production | N | 1 | 30 | 8 | 250 | 330 | 2000 | 150 | 0.82 | 0.3 | 1.4 | 0.3 | 0.7 | N | 120 | 9 | 2022-05-18 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMX300UNE | PMX300UNEZ (934662411317) |
Active | Y |
![]() DFN0603-3 (SOT8013) |
SOT8013 | SOT8013_317 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMX300UNE | PMX300UNEZ | PMX300UNE |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PMX300UNE | 30 V, N-channel Trench MOSFET | Data sheet | 2022-05-18 |
AN11304 | MOSFET load switch PCB with thermal measurement | Application note | 2013-01-28 |
AN90009 | Leakage of small-signal MOSFETs | Application note | 2019-11-08 |
AN90013 | Recommendations for Printed Circuit Board assembly of DFN0603-3 (SOT8013) | Application note | 2020-04-29 |
AN90017 | Load switches for mobile and computing applications | Application note | 2020-09-02 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90013 | Recommendations for Printed Circuit Board assembly of DFN0603-3 (SOT8013) | Application note | 2020-04-29 |
SOT8013 | 3D model for products with SOT8013 package | Design support | 2022-06-02 |
SOT8013 | 3D model for products with SOT8013 package | Design support | 2022-06-02 |
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN | 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 | Leaflet | 2022-07-04 |
nexperia_document_leaflet_SsMOS_for_mobile_2022 | High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages | Leaflet | 2022-07-04 |
Compact-2-in-1-ESD-protection-for-high-speed-data-lines_CN | 高速数据线的 紧凑型二合一 TrEOS保护 | Leaflet | 2021-02-22 |
Compact-2-in-1-TrEOS-protection-for-high-speed-data-lines | ESD Protection for HDMI USB and Thunderbolt in DFN0603-3 | Leaflet | 2021-02-01 |
RS2919_DFN0603-3-Combi | RS2919_DFN0603-3-Combi | Marcom graphics | 2021-03-18 |
SOT8013 | DFN0603-3; plastic, ultra small and leadless full encapsulated package; 3 terminals; 0.225 mm pitch; 0.63 mm x 0.33 mm x 0.25 mm body | Package information | 2020-04-21 |
SOT8013_317 | DFN0603-3; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2024-04-08 |
PMX300UNE | PMX300UNE SPICE model | SPICE model | 2022-06-14 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PMX300UNE | PMX300UNEZ | 934662411317 | Active | SOT8013_317 | 15,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.