Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PNU65010ER

650 V, 1 A ultrafast  recovery rectifier

High power density, ultrafast switching time recovery rectifier with high-efficiency planar technology, encapsulated in a small and flat lead CFP3 (SOD123W) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Reverse voltage VR ≤ 650 V

  • Forward current IF ≤ 1 A

  • Typical switching time trr of 35 ns

  • Pt doped life time control

  • Low inductance

  • Power and flat lead SMD plastic package

  • High power capability due to clip-bond technology

  • Planar die design

Applications

  • AC/DC converter

  • SMPS / UPS

  • Battery charger

  • Inverter

  • Freewheeling applications

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IF(AV) per diode; [max] (A) IFSM [max] (A) VF [max] (mV) IR [max] (µA) Configuration trr [max] (ns) IF [max] (mA) Cd [typ] (pF) Automotive qualified
PNU65010ER SOD123W CFP3 2.6 x 1.7 x 1 650.0 1.0 33.0 1200.0 1.0 single 65.0 1400.0 11.0 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PNU65010ER PNU65010ERX
(934661629115)
Active ER SOD123W
CFP3
(SOD123W)
SOD123W REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PNU65010ER PNU65010ERX PNU65010ER rohs rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
PNU65010ER 650 V, 1 A ultrafast  recovery rectifier Data sheet 2022-09-30
AN90002 Wave soldering guidelines for flatpack packages Application note 2023-11-02
Nexperia_document_brochure_CFP_Schottky_rectifier Schottky rectifiers in CFP packages Brochure 2020-01-28
SOD123W 3D model for products with SOD123W package Design support 2019-01-22
Nexperia_Document_Leaflet_Schottky_rectifiers_in_CFP_CHN_2022 CFP封装的肖特基整流器 Leaflet 2022-07-01
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
CFP3_SOD123W_mk plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body Marcom graphics 2017-01-28
SOD123W plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body Package information 2020-04-21
SOD123W_115 Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
PNU65010ER_Nexperia_Product_Reliability PNU65010ER Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PNU65010ER PNU65010ER SPICE model SPICE model 2024-07-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PNU65010ER PNU65010ER SPICE model SPICE model 2024-07-08
SOD123W 3D model for products with SOD123W package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PNU65010ER PNU65010ERX 934661629115 Active SOD123W_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PNU65010ER PNU65010ERX 934661629115 SOD123W Order product