Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PRTR5V0U2F | PRTR5V0U2F,115 | 934061747115 | SOT886 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationUltra low capacitance double rail-to-rail ESD protection
Ultra low capacitance double rail-to-rail ElectroStatic Discharge (ESD) protection devices in leadless ultra small Surface-Mounted Device (SMD) plastic packages.
The devices are designed to protect two Hi-Speed data lines or high-frequency signal lines from the damage caused by ESD and other transients.
PRTR5V0U2F and PRTR5V0U2K integrate two ultra low capacitance rail-to-rail ESD protection channels and one additional ESD protection diode each to ensure signal line protection even if no supply voltage is available.
ESD protection of two Hi-Speed data lines or high-frequency signal lines
Ultra low input/output to ground capacitance: C(I/O-GND) = 1 pF
ESD protection up to 8 kV
IEC 61000-4-2, level 4 (ESD)
Very low clamping voltage due to an integrated additional ESD protection diode
Very low reverse current
AEC-Q101 qualified
Leadless ultra small SMD plastic packages
USB 2.0 interfaces
Digital Video Interface (DVI) / High Definition Multimedia Interface (HDMI) interfaces
Mobile and cordless phones
Personal Digital Assistants (PDA)
Digital cameras
Wide Area Network (WAN) / Local Area Network (LAN) systems
PCs, notebooks, printers and other PC peripherals
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PRTR5V0U2F | XSON6 | 2 | Unidirectional | 5.5 | 1 | 8 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PRTR5V0U2F | PRTR5V0U2F,115 (934061747115) |
Active | PF |
![]() XSON6 (SOT886) |
SOT886 |
REFLOW_BG-BD-1
|
SOT886_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PRTR5V0U2F | PRTR5V0U2F,115 | PRTR5V0U2F |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PRTR5V0U2F_PRTR5V0U2K | Ultra low capacitance double rail-to-rail ESD protection | Data sheet | 2023-04-13 |
AN10753 | ESD protection for USB 2.0 interfaces | Application note | 2021-04-14 |
AN10910 | Protecting charger interfaces and typical battery charging topologies with external bypass transistors | Application note | 2021-04-12 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
SOT886_115 | XSON6; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2020-04-21 |
PRTR5V0U2F_Nexperia_Product_Reliability | PRTR5V0U2F Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PRTR5V0U2F | PRTR5V0U2F,115 | 934061747115 | Active | SOT886_115 | 5,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.