
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPRTR5V0U8S
Integrated octal low-capacity ESD protection to IEC 61000-4-2 level 4
The PRTR5V0U8S is designed to protect Input/Output (I/O) ports that are sensitive concerning capacitive load, such as USB 2.0, Ethernet, Digital Video Interface (DVI), etc. from destruction by ElectroStatic Discharges (ESD).
Therefore, the PRTR5V0U8S incorporates eight pairs of ultra low capacity rail-to-rail diodes plus an additional Zener diode to provide protection to downstream signal and supply components from ESD voltages as high as ±8 kV contact discharge.
Due to the rail-to-rail diodes being connected to the Zener diode, the protection is working independently from the availability of a supply voltage.
The PRTR5V0U8S is fabricated using thin film-on-silicon technology and integrates eight pairs of ultra low capacity rail-to-rail ESD protection diodes in a miniature 10-lead TSSOP10 package.
Features and benefits
- Pb-free and Restriction of Hazardous Substances (RoHS) compliant, dark green
- ESD protection of up to eight Hi-Speed data lines or high-frequency signal lines
- Eight pairs of ESD rail-to-rail protection diodes
- ultra low input capacitance: C(I/O-GND) = 1 pF
- ESD protection up to 8 kV (contact discharge compliant)
- IEC 61000-4-2, level 4 (ESD)
- Low voltage clamping due to an integrated protection Zener diode
- Small TSSOP10 (SOT552-1) package
Applications
- General-purpose downstream ESD protection high-frequency analog signals and high-speed serial data transmission for ports inside:
- Cellular and Personal Communication System (PCS) mobile handsets
- USB 2.0 ports in PC or notebook
- IEEE 1394 ports
- Digital Video Interface (DVI) and High Definition Multimedia Interface (HDMI)
- Cordless telephones
- Wireless data: Wide Area Network (WAN) and Local Area Network (LAN) systems
- Personal Digital Assistants (PDAs)
Parametrics
Type number | Package name |
---|---|
PRTR5V0U8S | TSSOP10 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PRTR5V0U8S | PRTR5V0U8S,118 (934058891118) |
Obsolete | P0U8S DBSN + ASID yww |
![]() TSSOP10 (SOT552-1) |
SOT552-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT552-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PRTR5V0U8S | PRTR5V0U8S,118 | PRTR5V0U8S |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
PRTR5V0U8S | Integrated octal low-capacity ESD protection to IEC 61000-4-2 level 4 | Data sheet | 2010-05-18 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT552-1 | 3D model for products with SOT552-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP10_SOT552_mk | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT552-1 | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2025-03-19 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT552-1 | 3D model for products with SOT552-1 package | Design support | 2020-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.