Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSC0665B1 | PSC0665B1Z | 934667974027 | PSC0665B1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information650 V, 6 A SiC Schottky diode in bare die
Nexperia introduces leading edge Silicon Carbide (SiC) Schottky diode for ultra-high performance, low loss, high efficiency power conversion applications. The Merged PiN Schottky (MPS) diode delivered as bare die in Tape and Reel (T & R) offers temperature independent capacitive turn-off, zero recovery switching behavior combined with an outstanding figure-of-merit (QC x VF) and improves the robustness expressed in a high IFSM.
Zero forward and reverse recovery
Temperature independent fast and smooth switching performance
Outstanding figure-of-merit (Qc x VF)
High IFSM capability
High power density
Reduced system costs
System miniaturization
Reduced EMI
Switch Mode Power Supply (SMPS)
AC-DC and DC-DC converter
Battery charging infrastructure
Server and telecom power supply
Uninterruptible Power Supply (UPS)
Photovoltaic inverters
Type number | Package version | Package name | Size (mm) | VRRM [max] (V) | VF [max] (V) | @IF [max] @140 C (A) | IR [max] (µA) | @VR (V) | IFSM [max] (A) | Nr of functions | Configuration | Ptot [max] (W) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSC0665B1 | PSC0665B1 | Bare die | 1.21 x 1.21 x 0.11 | 650 | 1.8 | 6 | 180 | 650 | 300 | single | single | 37 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSC0665B1 | PSC0665B1Z (934667974027) |
Active |
Bare die (PSC0665B1) |
PSC0665B1_POV | Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSC0665B1 | PSC0665B1Z | PSC0665B1 |
File name | Title | Type | Date |
---|---|---|---|
PSC0665B1 | 650 V, 6 A SiC Schottky diode in bare die | Data sheet | 2024-10-10 |
PSC0665B1_POV | Bare die product; 1.21 mm × 1.21 mm × 0.11 mm die size | Package information | 2024-10-13 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
No documents available
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSC0665B1 | PSC0665B1Z | 934667974027 | Active | Not available | 8,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.